HTTP Status 400 – Bad Request

Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Zum Einstecken

 (136 Produktgruppen)

Liste Rasteransicht

Inbus-Abdeckkappen

Allen Screw Caps firmly fit atop hex socket screws. They protect against damage and contamination. Used in sectors, including electronics and furniture making.

  • Used to conceal and protect Allen head screw from dust, dirt and damage.
  • It can help reduce noise and vibration by providing a more secure fitting.
  • Used in electronics, or furniture industries.
Material: LDPE Farbe: Schwarz Seriennummer: SR1805

Vierkantschrägeinsätze

Angled Square Inserts with an angled base are ideal for pipe ends, irregular surfaces and angled connections. Commonly used in furniture and construction. Easy to insert, they are built for durability. Available in Polyethylene (PE) and Nylon, with a sleek black finish.

  • They are easy to assemble for furniture and construction.
  • Ideal for pipe ends or irregular surfaces and for tubes that meet angled surfaces.
  • Designed to be durable and long-lasting.
Material: PE Farbe: Schwarz Seriennummer: SR1555

Schutzstopfen für Ringstutzen

Banjo Union Plugs protect banjo unions against damage and fluid residue. They are sturdy and suitable for hydraulic and fluid systems. Can be supplied with or without a cover tab. Compatible with DIN 7642 B/E banjo unions.

  • Designed to protect from damage, wear and tear, and dirt or moisture ingress.
  • Provides a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.
  • It can be used in applications in automotive or industrial machinery.
Material: LDPE Farbe: Natur Seriennummer: SR1016

Blindstopfen

Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.

  • It protects against moisture ingress and dust, is acid-resistant and vibration-dampening.
  • Used in electronic applications and the automotive industry.
  • Used on sheet metal to protect against sharp edges and are ideal for closing panel cavities.
Material: PVC, Nylon, TPE, EBA, TPG Farbe: Schwarz Material Entflammbarkeitsklasse: , UL94 V-2Seriennummer: SR1750, SR6273, SRF0006, SR1751

Karosseriestopfen

Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.

  • Act as a protective barrier, preventing dust, dirt, moisture, and other contaminants.
  • Used in various applications, including automotive, industrial equipment, and machinery.
  • It can withstand temperatures ranging from -40C to 135C.
Material: TPG, Silikon, TPE Farbe: Schwarz Seriennummer: SR1851, SR1850

Bolzenloch-Flanschschützer

Flanschschutzscheiben sind einfach anzubringen. Die Scheibe hat vier vorgestanzte Löcher, durch die Kabelbinder für einen sicheren Sitz leicht befestigt werden können. Bei Bedarf können auch andere Befestigungsprodukte wie Flansch-Befestigungsstopfen und Stifte verwendet werden.

Diese Schutzscheiben bieten einen kostengünstigen Vollflächenschutz für die freiliegende Dichtfläche von Flanschen. Sie haben ein spezielles Design mit mehreren Löchern, die dem Lochdurchmesser und dem Lochkreis der Flansche entsprechen.

Das umfangreiche Sortiment deckt eine Vielzahl von Größen und Druckstufen ab. Es umfasst Optionen, die für DIN-Flansche DN 10 bis DN 600 - Druckgruppen PN 6, 10, 16, 15 und 40, und ANSI-Flansche 1/2 Zoll bis 32 Zoll - Druckgruppen 150, 300, 600 und 900 Pfund (lb) geeignet sind.

  • Die Flanschschutzscheiben sind leicht zu montieren. Sie werden einfach mit Kabelbindern und bei Bedarf mit anderen Befestigungsprodukten wie Stopfen, Stiften und Unterlegscheiben angebracht.
  • Diese Schutzscheiben bieten einen kostengünstigen Vollflächenschutz für die exponierte Dichtfläche eines Flansches.
  • Sie haben ein spezielles Design mit mehreren Löchern, die dem Lochdurchmesser und dem Lochkreis der Flansche entsprechen.
  • Options suitable for DIN flanges DN 10 to DN 600.
Material: PP Farbe: Schwarz Seriennummer: SR1172

Schraubenschutzkappen

Schraubenschutzkappen verdecken und schützen Schraubenköpfe und Muttern vor Witterungseinflüssen. Ideal für Bolzenköpfe, Schraubenköpfe und Muttern. Sie sorgen für ein verbessertes Erscheinungsbild und sind eine gute Wahl für Außenanwendungen.

Diese Kappen sind in einer großen Auswahl an Größen für verschiedene Anwendungen erhältlich und passen auf gängige Zollschrauben mit UNF-Gewinde, metrische Schrauben nach ISO 4017- bzw. DIN 933.

Erhältlich in einer Vielzahl von Farben.

  • Schützen die Befestigungen vor Manipulationen und Witterungseinflüssen.
  • Schaffen ein verbessertes Erscheinungsbild für Ihre Anwendung.
  • Hervorragende Wahl für Anwendungen im Freien.
Material: PE-LD
Farbe: Schwarz, Grün, Braun, Grau, Weiß
Material Entflammbarkeitsklasse:

Stopfen mit zentraler Abziehlasche

Der Stopfen mit zentraler Abziehlasche lässt sich leicht in eine Gewindebohrung oder eine Bohrung ohne Gewinde einsetzen. Aufgrund des konischen Designs kann er zum Verschließen mehrerer Innendurchmesser verwendet werden. Dieser Stopfen bietet einen festen und sicheren Sitz, der verhindert, dass unerwünschte Substanzen in das offene Rohr oder die Bohrung eindringen, wodurch die internen Komponenten geschützt und eine optimale Leistung gewährleistet wird.

Die integrierte Lasche in der Mitte ermöglicht ein schnelles und einfaches Entfernen, indem die Lasche nach oben gezogen wird. Der Stopfen schützt vor Beschädigung, Schmutz, Feuchtigkeit und Korrosion während der Lagerung und des Transports.

Wird in verschiedenen Anwendungen eingesetzt.

  • Das konische Design bedeutet, dass der Stopfen für mehrere Innendurchmesser geeignet ist.
  • Die integrierte zentrale Abziehlasche ist so konzipiert, dass der Stopfen sich schnell und einfach von Hand oder mit einem Werkzeug aus- und einbauen lässt.
  • Verwendet in verschiedenen Anwendungen, einschließlich elektrischer Kabel in Maschinen, Geräten und Schalttafeln.
Material: EVA, PE-LD, TPG
Farbe: Gelb, Schwarz, Orange, Rot
Material Entflammbarkeitsklasse:

Schlauchstopfen mit zentraler Abziehlasche

Schlauchstopfen mit zentraler Abziehlasche sind zum Verschließen und Abdichten von Schlauchenden gedacht. Sie haben Rippen, die einen festen Sitz beim Verschließen von Hydraulikleitungen gewährleisten, ohne diese zu dehnen. Sie zeichnen sich durch eine hohe Zugfestigkeit, Zähigkeit und Flexibilität aus.

Die innen liegende, zentral angeordnete Abziehlasche ermöglicht ein einfaches Einsetzen und Herausziehen des Stopfens und macht ihn zu einer unkomplizierten Alternative. Außerdem ermöglicht die konische Form das Verschließen zahlreicher Innendurchmesser. Der feste Sitz und die sichere Abdichtung des Stopfens verhindern effektiv das Eindringen von Staub, Schmutz und anderen Verunreinigungen in den Schlauch. Dies trägt zum Schutz der internen Komponenten bei und garantiert eine optimale Leistung.

Wird häufig im Baugewerbe, in der Automobilindustrie und in der Landwirtschaft eingesetzt.

  • Zeichnet sich durch eine hohe Zugfestigkeit, Zähigkeit und Flexibilität aus.
  • Verfügt über Rippen, die einen festen Sitz beim Verschließen von Hydraulikleitungen gewährleisten, ohne diese zu dehnen.
  • Die konische Form ermöglicht das Verschließen zahlreicher Innendurchmesser.
Material: EVA Farbe: Gelb Seriennummer: SR6111

Chrombeschichtete Rechteckeinsätze

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Rectangular Inserts are applied to a variety of tubular applications.
  • Provides neat and tidy appearance.
Material: ABS, PE
Farbe: Silbern, Schwarz
Material Entflammbarkeitsklasse:

Eindrehstopfen

Collar Plugs feature a self-tapping design for easy installation. The thick walls make them highly durable and difficult to dislodge, ensuring a secure connection.

  • It features a self tapping design which makes it easy to install.
  • It protects against dust, debris, and other external elements.
  • Ideal for sandblasting and applications in the construction and automotive industries.
Material: LDPE Farbe: Orange Seriennummer: SR1160

Abdeckkappen

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Messing, PA66, PA, LDPE Farbe: Gelb, Silbern, Natur, Schwarz, Grau, Beige, Weiß, Braun, Grün, Blau, Violett, Rot, Pink Seriennummer: SR1811, SR1889

Konische Stopfen mit Griff

Konische Stopfen mit Griff haben konvexe Kanten, die einen sicheren Sitz garantieren. Dank des Steckdesigns sind sie einfach zu handhaben und leicht zu entfernen. Werden für Rohre, Sacklöcher und Möbel verwendet.

  • Designed to ensure a secure fit due to their convex sides.
  • It protects against contaminants, debris, and damage.
  • Reusable due to the material and without affecting the effectiveness of the sealing.
Material: Silikon Farbe: Grau, Gelb, Grün, Weiß, Rot, Schwarz, Pink, Lila, Blau, Transparent Seriennummer: SR5751

Kreuzschlitzschrauben-Kappen

These caps shield exposed cross head screws from dust and dirt penetration. They are simple to install by simply tapping them. Can be used for electrical enclosures and switchgear.

  • Designed to protect exposed crosshead screws from dust and dirt.
  • Easily installed by simply pressing them over the screw head
  • Used on electrical enclosures, switchgear, and applications in industrial.
Material: PE-HD, LDPE Farbe: Beige, Elfenbein, Weiß, Teak, Hellbraun, Dunkelbraun, Schwarz Seriennummer: SR1806

Laschenstopfen für DKO-Verschraubungen

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Material: LDPE Farbe: Rot, Gelb Seriennummer: SR1121

Gewölbte Blindstopfen

Diese gewölbten Blindstopfen eignen sich zum Verschließen von Bohrungen in Metallplatten. Sie sind für die Abdichtung von Öffnungen oder Löchern in Geräten oder Maschinen im Bereich der Blechbearbeitung als Schutz vor scharfen Kanten vorgesehen. Sie dienen auch als sichere Barriere, die das Eindringen von Staub, Schmutz, Feuchtigkeit und anderen Verunreinigungen verhindert.

Die gewölbte Form bietet eine schöne und saubere Oberfläche und trägt dazu bei, Stöße abzuwehren, wodurch die Gefahr einer Beschädigung des Stopfens oder der Geräte, in die er eingesteckt wird, verringert wird. Sie sind korrosionsbeständig und bieten elektrische Isolierung.

Sie sind einfach zu montieren und passen genau in die abzudichtende Öffnung, so dass ein fester und sicherer Sitz gewährleistet ist. Sie sind in einem großen Angebot erhältlich, das für viele Lochdurchmesser und Plattenstärken geeignet ist, und können in Branchen wie der Fertigung, dem Bauwesen und der Elektronik eingesetzt werden.

  • Bieten Korrosionsbeständigkeit und elektrische Isolierung.
  • Wirken wie eine Barriere, die das Eindringen von Staub, Schmutz, Feuchtigkeit und anderen Verunreinigungen verhindert.
  • Passen fest in die abzudichtende Öffnung und gewährleisten einen sicheren Sitz.
Material: PA, Nylon, HDPE, Copolyester Farbe: Schwarz, Weiß, Grau, Natur, Transparent Material Entflammbarkeitsklasse: UL94 V-2, Seriennummer: SR1086, SRTFLA, SR1740, SRF0001

Viereckige Kuppeneinsätze

Domed Square Inserts are designed to finish and protect square tubes or box sections. They provide a professional finish, while shielding tubes from dirt, dust, and debris. Commonly used as chair leg inserts and tube caps.

  • Used to protect square tubes or box sections.
  • Provides attractive finish to high quality tubular products.
  • Common in the construction and furniture industry.
Material: PE Farbe: Schwarz Seriennummer: SR1556

Antriebswellen-Schutzkappen

Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.

Antriebswellen-Schutzkappen werden zum Schutz und zur Maskierung der Antriebswelle und der sie umgebenden Lagern vor Öl und einer Reihe von Chemikalien verwendet.

  • Entspricht DIN 748, IEC 600-72 und ISO R775
Material: LDPE, PVC Farbe: Gelb Seriennummer: SR1079

Maskierungskappen zum einfachen Abziehen

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

Die Maskierungskappen für einfaches Abziehen bieten optimalen Schutz für Enden von Profilen wie Stangen, Rohre und Schläuche während des Herstellungsverfahrens.

  • Typische Anwendungen sind: Eloxieren, Strahlen, Pulverbeschichten, E-Beschichten, Galvanisieren und allgemeine Lackierstraßen.
  • Um eine optimale Passform zu gewährleisten, sollte der Innendurchmesser etwa 10 % kleiner sein als der Außendurchmesser des abzudeckenden Teils.
Material: EPDM, Silikon, PVC Farbe: Schwarz, Natur, Transparent, Gelb Seriennummer: SR1096, SR6119, SR5755, SRF0079

Flexible Endkappen mit Befestigungsband

Elastomer Lanyard is intended to link or separate two components. Features a fastening loop on one end and a mounting hole on the other. The loop helps lessen the danger of failure in heavy-duty applications, while also providing safe installation.

  • Designed to connect and secure two separate components.
  • Can accommodate a wide range of applications.
  • Highly flexible EPDM material can stretch up to three times its nominal length.
Material: EPDM Farbe: Schwarz Seriennummer: SR2000

Endabdeckkappen

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

  • End Tips are a versatile cap with a multitude of uses.
  • Ideal for product presentation and protection.
  • Durable and visually pleasing.
Material: PVC, TPE Farbe: Weiß, Schwarz Seriennummer: SR1506, SR1500, SR1501

Ezeplugs

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

  • Includes a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes.
  • It protects against damage, dirt, moisture, and corrosion during storage and shipping.
  • It is simple to install with the patented quick-fit design and locks the plug in place with a simple push.
Material: LDPE Farbe: Rot Seriennummer: SR1055

Interner Flanschschutz - zylindrisch

Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.

Der langlebige interne Flanschschützer agiert als Schutzvorrichtung, um Flansche vor Schmutz, Feuchtigkeit, Farbe und Sandstrahlen zu schützen.

  • ‌Keine Befestigungsmittel erforderlich.
  • Langlebiges Material.
Material: LDPE Farbe: Gelb Seriennummer: SR1354

Pfostenkappen

Fence Post Caps are protective covers that fit over the tops of fence posts or pipes. Offers protection against weather damage and deterioration of applications. Used in the residential and commercial sectors.

  • Designed to fit over the top of a fence post, pipes, and tubes.
  • Helps protect from weather damage, dirt, or moisture.
  • It is easy and quick to install or remove.
Material: PE Farbe: Weiß Seriennummer: SRF0011

Fächer-Stehbolzenkappen

Finned Stud Caps seal and protect threaded bar ends from dirt and moisture. The interior fins give a secure grip, making them ideal for a variety of diameters. Easy to install and remove, with or without a grip.

  • Used to protect a wide range of studs.
  • It prevents studs from rusting or corroding and protects them from abrasion.
  • It is used in manufacturing, railings, fences, furniture, and other applications.
Material: LDPE Farbe: Natur, Gelb Seriennummer: SR1056

  • von 6