Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

TPE Zum Einstecken

 (21 Produktgruppen)

Liste Rasteransicht

Blindstopfen

Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.

  • It protects against moisture ingress and dust, is acid-resistant and vibration-dampening.
  • Used in electronic applications and the automotive industry.
  • Used on sheet metal to protect against sharp edges and are ideal for closing panel cavities.
Material: PVC, Nylon, TPE, EBA, TPG Farbe: Schwarz Material Entflammbarkeitsklasse: , UL94 V-2Seriennummer: SR1750, SR6273, SRF0006, SR1751

Bolzenschutzkappen

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

  • It is used to protect BSP and UNF threads.
  • Designed with a small flange.
  • It increases protection against contaminants and limits wasted time during repetitive operations.
Material: LDPE, PE Farbe: Natur, Rot Seriennummer: SR1024, SR1124, SR1025, SR1380

Endabdeckkappen

End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.

  • End Tips are a versatile cap with a multitude of uses.
  • Ideal for product presentation and protection.
  • Durable and visually pleasing.
Material: PVC, TPE Farbe: Weiß, Schwarz Seriennummer: SR1506, SR1500, SR1501

Flanschlose Maskierungsstopfen

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silikon, TPE, PVC Farbe: Schwarz, Natur, Blau, Grün, Lila, Orange, Gelb, Pink, Rot Seriennummer: SR1090, SR1093, SR5748, SR1034

Flexible Endkappen ‒ säurebeständig

Flexible Endkappen sind aus einem flexiblen Material gefertigt, das sich auf größere Durchmesser ausdehnen kann, um einen passgenauen Sitz zu gewährleisten. Sie bieten Schutz für Gewinde und Enden ohne Gewinde.

Die Kappe ist mit einer Aufhängelasche versehen, so dass sie mit Lackierhaken verwendet werden können. Sie sind eine ideale Lösung für Maskierungsanwendungen bei niedrigen Temperaturen.

Die Kappen sind außerdem aus säurebeständigem Material.

  • Kann auf größere Durchmesser gedehnt werden, um einen passgenauen Sitz zu gewährleisten.
  • Bietet Schutz für Gewinde und Enden ohne Gewinde.
  • Mit einer Aufhängelasche zur Verwendung mit Lackierhaken.
Material: TPE
Farbe: Schwarz
Material Entflammbarkeitsklasse:

Füße zur Schnellmontage

Füße zur Schnellmontage, auch bekannt als Tüllenfüße, sind die ideale Wahl für eine Vielzahl von Anwendungen. Sie haben eine Reihe nützlicher Eigenschaften, die Oberflächenschutz, Vibrationsdämpfung, Festigkeit und Rutschfestigkeit bieten können.

Unser Sortiment an Steckfüßen ist so konzipiert, dass sie einfach in gestanzte oder gebohrte Löcher, in Rohrenden oder in den Sockel von Möbeln gesteckt werden können - so sind sie schnell und einfach zu installieren. Sie bieten Stabilität und Halt in verschiedenen Anwendungen und Branchen, z. B. im Büro und im Einzelhandel, bei der Herstellung von Klein- und Großgeräten, Möbeln und Schränken, Gehäusen und Kisten, Glasregalen und Tischplatten, zum Stapeln, in elektrischen und elektronischen Geräten - und in vielen anderen Bereichen.

  • Erhältlich in verschiedenen Materialien wie Nylon 6/6, Silikonkautschuk, Polyethylen mit geringer Dichte (LDPE) und Thermoplastisches Elastomer (TPE).
  • Formen: Rechteckig, rechtwinklig, rund und quadratisch
  • Farben: Schwarz, Braun, Grau, Natur und Transparent
  • Optionen mit Flammwidrigkeitsklasse UL94 HB.


Seriennummer: SR1573 ,SR5797, SR5798, SR5802

Hitzebeständige Bolzenschutzkappen

Kappen mit Flansch sind für eine einfache Montage und Demontage konzipiert, entweder mit automatischen Geräten oder von Hand. Sie werden in der Regel zum Schutz von metrischen oder zölligen Gewinden mit oder ohne O-Ringe verwendet. Der größere Flansch ermöglicht eine schnellere Anbringung und Entfernung, wenn die Kappe von Hand angebracht oder entfernt wird.

Die naturfarbenen Kappen ermöglichen es Ihnen, durch die Kappe hindurch zu sehen und zu prüfen, ob der O-Ring auf dem geschützten Anschlussstück installiert ist oder nicht.

Sorgt für einen festen und sicheren Sitz.

  • Zum Abdecken und Schützen von Gewinden.
  • Schützen vor Beschädigung, Schmutz und Feuchtigkeit.
  • Wird in der Automobil- und Maschinenbauindustrie verwendet.
Material: PE-LD, TPE, Silikon, PE, PVC, TPG
Farbe: Schwarz, Gelb, Natur, Pink, Rot
Material Entflammbarkeitsklasse:

Hitzebeständige Flanschkappen

Kappen mit Flansch sind für eine einfache Montage und Demontage konzipiert, entweder mit automatischen Geräten oder von Hand. Sie werden in der Regel zum Schutz von metrischen oder zölligen Gewinden mit oder ohne O-Ringe verwendet. Der größere Flansch ermöglicht eine schnellere Anbringung und Entfernung, wenn die Kappe von Hand angebracht oder entfernt wird.

Die naturfarbenen Kappen ermöglichen es Ihnen, durch die Kappe hindurch zu sehen und zu prüfen, ob der O-Ring auf dem geschützten Anschlussstück installiert ist oder nicht.

Sorgt für einen festen und sicheren Sitz.

  • Zum Abdecken und Schützen von Gewinden.
  • Schützen vor Beschädigung, Schmutz und Feuchtigkeit.
  • Wird in der Automobil- und Maschinenbauindustrie verwendet.
Material: PE-LD, TPE, Silikon, PE, PVC, TPG
Farbe: Schwarz, Gelb, Natur, Pink, Rot
Material Entflammbarkeitsklasse:

Hitzebeständige Karosseriestopfen

Body Plugs are great for closing panel cavities and firmly sealing apertures or holes. They are particularly useful for sealing openings with sharp edges.

Acts as a protective barrier that helps to prevent potential harm and compromise to the integrity of the enclosed space.

Provides a tight and secure fit thanks to a push fit design. Used in various applications, including automotive, industrial equipment, and machinery.

  • Can tolerate temperatures ranging from -40C up to 135C.
  • Prevents ingress of dust, dirt, moisture, and other contaminants.
  • Provides a clean finish.
Material: TPE Farbe: Schwarz Seriennummer: SR1765

Kappen mit Flansch

Kappen mit Flansch sind für eine einfache Montage und Demontage konzipiert, entweder mit automatischen Geräten oder von Hand. Sie werden in der Regel zum Schutz von metrischen oder zölligen Gewinden mit oder ohne O-Ringe verwendet. Der größere Flansch ermöglicht eine schnellere Anbringung und Entfernung, wenn die Kappe von Hand angebracht oder entfernt wird.

Die naturfarbenen Kappen ermöglichen es Ihnen, durch die Kappe hindurch zu sehen und zu prüfen, ob der O-Ring auf dem geschützten Anschlussstück installiert ist oder nicht.

Sorgt für einen festen und sicheren Sitz.

  • Zum Abdecken und Schützen von Gewinden.
  • Schützen vor Beschädigung, Schmutz und Feuchtigkeit.
  • Wird in der Automobil- und Maschinenbauindustrie verwendet.
Material: PE-LD, TPE, Silikon, PE, PVC, TPG
Farbe: Schwarz, Gelb, Natur, Pink, Rot
Material Entflammbarkeitsklasse:

Karosseriestopfen

Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.

  • Act as a protective barrier, preventing dust, dirt, moisture, and other contaminants.
  • Used in various applications, including automotive, industrial equipment, and machinery.
  • It can withstand temperatures ranging from -40C to 135C.
Material: TPG, Silikon, TPE Farbe: Schwarz Seriennummer: SR1851, SR1850

Nietfüße

Nietfüße sind ideal, um das Manövrieren von Möbeln zu erleichtern und bieten einen hohen Oberflächenschutz. Das einfache Design unserer Nietenbefestigungsfüße macht sie zu einer schnellen und einfachen, werkzeuglosen Lösung.

Unser Sortiment an Nietfüßen umfasst UL94 HB gelistete Schnellmontagefüße aus schwarzem TPE mit einer grauen Acetal-Niete, die sich ideal für Holzschränke, Gerätegehäuse und freistehende elektrische und elektronische Geräte eignen. In diesem Sortiment sind auch Gehäusefüße mit Spreiznietenbefestigung mit einer Materialhärte von 86 Shore erhältlich. Sie bestehen ebenfalls aus schwarzem TPE und haben einen Polypropylenstift. Ebenfalls erhältlich sind Schnappnietenfüße aus Polyamid 6/6, UL94 V2 gelistet, die ein TPE-Unterteil haben. Diese schützen Böden und Rohrenden, wenn sie mit einer Niete an der Baugruppe befestigt werden.

Die Nietfüße lassen sich durch einfaches Einstecken installieren. Sie können als Gleiter, Puffer, Abschlusselemente, Schieber und als Anschläge in einer Vielzahl von Anwendungen und Baugruppen verwendet werden. Die eingearbeiteten Spreiznieten werden in vorgebohrte Löcher gesteckt. Der Fuß ist vollständig entfernbar.

Seriennummer: SR5796 ,SR5803, SR5806

Parallele Schutzstopfen

Parallele Schutzstopfen sind Allzweckstopfen, die zum Schutz einer Vielzahl von Anwendungen eingesetzt werden.

Das aus thermoplastischen Elastomeren gefertigte Sortiment wird für Anwendungen empfohlen, bei denen Säurebeständigkeit erforderlich ist. Das PVC-Sortiment ist sehr reiß- und abriebfest und daher ideal für Anwendungen mit Gewinde. Das grüne Vinylsortiment eignet sich gut für Anwendungen, bei denen Öle und Fette vorhanden sind.

Das Design mit paralleler oder gerader Wandung gewährleistet einen sicheren und passgenauen Sitz und schützt vor Verunreinigungen, Beschädigungen, Schmutz, Korrosion, Feuchtigkeit und Ablagerungen bei Lagerung und Transport.

  • Das parallele Design sorgt für einen sicheren und passgenauen Sitz, der Verunreinigungen, Korrosion und Ablagerungen bei Lagerung und Transport verhindert.
  • Leicht zu montieren und zu entfernen und sorgt für ein ordentliches Erscheinungsbild.
  • Geeignet für verschiedene Anwendungen, z. B. in der Automobilindustrie, in der Fertigung und im Handel.
Material: PE-LD, TPG, TPE, PVC, Vinyl
Farbe: Rot, Natur, Blau, Schwarz, Grün
Material Entflammbarkeitsklasse:

Runde Endkappen ‒ Standard

Standard Round End Caps keep out dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Available in standard, short or long form, depending on the intended use. Can resist temperatures of up to 70C.

  • Standard, short and long caps are available.
  • Ideal for protecting tubes, pipes, and rods.
  • It helps to prevent accidental displacement.
Material: LDPE Farbe: Natur Seriennummer: SR5763

Runde Rohreinsätze

Runde Rohreinsätze und Gleiter sorgen für ein ästhetisches Aussehen und bieten Schutz für das Ende von runden Rohren, Stangen oder Pfosten. Es sind zwei Ausführungen erhältlich: gerippt für maximalen Halt, die für mehrere Rohrstärken verwendet werden können, oder mit einem glatten Schaft, der speziell auf eine Rohrstärke passt und Ihnen einen Vorsprung für eine einfache Installation bietet.

Erhältlich in einer Auswahl unterschiedlicher Typen und Ausführungen:

  • Leichte runde Einsätze sind einfach zu montieren und haben eine hochwertige Oberfläche. Das Zollmaß-Sortiment hat einen glatten Schaft, während das metrische Sortiment einen gerippten Schaft hat.
  • Rohrendstopfen aus Polyethylen niedriger Dichte sind gerändelt, um einen festen Sitz zu gewährleisten und vor scharfen Rohrkanten zu schützen.
  • Standardmäßige Rundeinsätze sind gerillt, was die Montage vereinfacht, für sicheren Sitz sorgt und scharfe Kanten abdeckt.
  • Gewölbte Rundeinsätze sind eine sehr schöne abschließende Veredelung für hochqualitative rohrförmige Elemente.

Sie werden in der Regel für Möbel und in Industrieanlagen verwendet. Die Vielseitigkeit der Materialien, Oberflächen und Farben dieser Einsätze bietet eine Auswahl, um das ästhetische Erscheinungsbild und die erstklassige Passform für Ihre Anwendung zu maximieren.
  • Bieten ein ansprechendes Aussehen und Schutz für das Ende von Rohren, Stangen oder Pfosten.
  • Einsätze zum Einstecken mit geripptem Design für maximale Griffigkeit oder mit glattem Schaft für eine reibungslose Anwendung.
  • Verwendet in verschiedenen Anwendungen, einschließlich Möbel, Bauwesen und Industrie.
Material: PE-LD, PE, PA6
Farbe: Schwarz, Grau, Gelb, Weiß, Orange, Rot, Braun, Blau, Grün
Material Entflammbarkeitsklasse:

Schlauchdichtungskappen

Hose Washer Caps are applied to the ends of hoses and tubes to keep them from slipping over the fittings. Protects against water, dust, grime and pollutants.

  • It prevents water and dirt leaks.
  • It is easy to install and remove.
  • Used in construction applications, gardening and automotive industry.
Material: TPE, LDPE Farbe: Schwarz, Gelb Seriennummer: SR5758

Schmiernippel-Kappen

Schmiernippel-Kappen sollen Schmiernippel vor Staub, Feuchtigkeit, Schmutz und anderen Verunreinigungen schützen. Unser Sortiment bietet eine Auswahl an Kappen mit oder ohne Lasche, um das Entfernen zu erleichtern. Das Design der Kappe bietet eine Auswahl an gerändelten oder ungerändelten Köpfen für einfaches Greifen. Diese Schmiernippelkappen können auch als optischer Indikator dafür verwendet werden, ob die Armatur geschmiert wurde.

Sie sind eine wirtschaftliche Lösung, die sich schnell und einfach installieren und entfernen lässt.

Wird bei Flüssigkeitsübertragungsanwendungen mit Schmiernippeln verwendet.

  • Zum Schutz vor Staub, Feuchtigkeit, Schmutz und anderen Verunreinigungen.
  • Schnell und einfach zu installieren und zu entfernen.
  • Geeignet für den Einsatz in Maschinen, Geräten, Fahrzeugen und allen Anwendungen, bei denen Schmiernippel verwendet werden.
Material: TPE, PE-LD, LDPE
Farbe: Schwarz, Rot, Gelb
Material Entflammbarkeitsklasse:

Schnellmontage-Kappen

Schnellmontage-Kappen sind eine einfache und kostengünstige Möglichkeit, metrische und UNF-Gewinde beim Lackieren, Montieren oder Transportieren zu schützen. Sie werden aus weichem, haltbarem TPE hergestellt, das einen besseren Halt und einen festen Sitz bietet. Sie schützen die Rohrenden vor Beschädigungen und halten Schmutz und Ablagerungen fern.

Leicht zu installieren und zu entfernen. Sie können in einem Temperaturbereich von -60 C bis 135 C betrieben werden.

Werden häufig in der Sanitär-, Heizungs- und Klimatechnik sowie in der Industrie eingesetzt.

  • Einfache und kostengünstige Methode zum Schutz von metrischen und UNF-Gewinden.
  • Einfach zu installieren und zu entfernen.
  • Einsetzbar bei Temperaturen von minimal -60 C bis maximal 135 C.
Material: LDPE, TPE, Farbe: Rot, Blau, Seriennummer: SR1161, SRCFBTPE, SRCFB

Schnellverschlussstopfen

Quick Release Plugs provide secure sealing for hoses. They remain attached during use. Designed as male fittings for ISO A and ISO B series. Can withstand temperatures from -40C up to 135C.

  • Male fittings for the ISO A and ISO B series.
  • It provides great protection against dirt, moisture, and corrosion and prevent leaks.
  • It can withstand temperatures from -40C to 135C.
Material: TPE Farbe: Blau, Grün, Gelb, Rot Seriennummer: SR1182

Zugstopfen mit Seitenlasche

Zugstopfen mit Seitenlasche sind eine Art von Stopfen mit einer integrierten seitlichen Abziehlasche, die sich an schwierigen Stellen leicht entfernen lässt. Sie dienen zum Schutz von Gewinde- und Nicht-Gewindebohrungen während der Produktion, der Lagerung und des Transports. Sie bieten Schutz vor Staub, Schmutz, Beschädigung, Feuchtigkeit, Säure und Korrosion.

Die seitliche Abziehlasche ist für ein schnelles und einfaches Entfernen konzipiert und bietet eine zusätzliche Hilfe beim Entfernen des Stopfens aus einer festsitzenden Anwendung. Das Produkt kann Temperaturen von -40 C bis 135 C (-40 F bis 275 F) standhalten.

Sie werden in verschiedenen Anwendungen eingesetzt, u. a. im Maschinenbau, in der Elektronik, in der Automobilindustrie und in HVAC-Systemen.

  • Schützen vor Staub, Schmutz, Beschädigungen, Feuchtigkeit, Säuren und Korrosion.
  • Hält Temperaturen von -40 C bis 135 C (-40 F bis 275 F) stand.
  • Durch das konische Design passt der Stopfen auf mehrere Innendurchmesser.
Material: PE-LD, TPE, TPG
Farbe: Gelb, Natur, Schwarz, Blau
Material Entflammbarkeitsklasse:

Schnellverschluss-Kappen

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

Eine Schnellverschlusskappe, die in hydraulischen Anwendungen verwendet wird. Das Innengewinde eignet sich zum Schutz von Schnellkupplungen nach ISO 7241-1 Serien A und B.

  • Bleibt am Schlauch befestigt.
  • Schützt vor dem Eindringen von Schmutz und Feuchtigkeit und ist korrosionsbeständig.
Material: TPE Farbe: Blau, Grün, Gelb, Rot Seriennummer: SR1181