These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | |
---|---|---|---|---|
$0.0488 - $0.0645 | 28000 In stock |
0.311 in
7.9 mm
|
||
62MP0562W | $0.0645 - $0.0855 | 30000 In stock |
0.563 in
14.3 mm
|
|
$0.0981 - $0.1494 | 104500 In stock |
1.004 in
25.5 mm
|
||
$0.2753 - $0.6647 | 1500 In stock |
1.250 in
31.8 mm
|
||
$0.338 - $0.5151 | 250 In stock |
1.750 in
44.5 mm
|
||
$0.9239 - $2.2307 | 3500 In stock |
2.500 in
63.5 mm
|
||
$2.0121 - $4.8593 | 2600 In stock |
3.375 in
85.7 mm
|
||
$2.3837 - $5.7564 | 1050 In stock |
4.000 in
101.6 mm
|
||
$0.0489 - $0.0647 | 51000 In stock |
0.312 in
7.9 mm
|
||
$0.0846 - $0.1122 | 74000 In stock |
0.312 in
7.9 mm
|
||
$0.0888 - $0.2144 | 12500 In stock |
0.315 in
8 mm
|
||
$0.0773 - $0.1022 | 22000 In stock |
|
||
$0.0666 - $0.1014 | 79500 In stock |
0.437 in
11.1 mm
|
||
$0.1209 - $0.1604 | 6000 In stock |
0.480 in
12.2 mm
|
||
$0.089 - $0.2148 | 64000 In stock |
0.500 in
12.7 mm
|
||
$0.0809 - $0.1071 | 7000 In stock |
0.562 in
14.3 mm
|
||
$0.0533 - $0.0707 | 54000 In stock |
0.437 in
11.1 mm
|
||
$0.0935 - $0.1236 | 10000 In stock |
0.811 in
20.6 mm
|
||
$0.1056 - $0.1611 | 1500 In stock |
1.097 in
27.9 mm
|
||
$0.1602 - $0.2441 | 9000 In stock |
1.374 in
34.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.