Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|---|---|
470835 | £ 0.0481 - £ 0.0501 | 200885 In stock |
Natural
|
PA
|
0.319 in
8.1 mm
|
0.551 in
14.0 mm
|
0.039 in
1.0 mm
|
|
£ 0.0646 - £ 0.0659 | 51057 In stock |
Natural
|
PA
|
0.331 in
8.4 mm
|
0.512 in
13.0 mm
|
0.11 in
2.8 mm
|
||
£ 0.0218 - £ 0.0218 | 378163 In stock |
Natural
|
PA
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
£ 0.0555 - £ 0.0567 | 49527 In stock |
Natural
|
PA
|
0.193 in
4.9 mm
|
0.626 in
15.9 mm
|
0.098 in
2.5 mm
|
||
£ 0.03 - £ 0.03 | 117352 In stock |
Natural
|
PA
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0469 - £ 0.0479 | 258146 In stock |
Natural
|
PA
|
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.1443 - £ 0.1497 | 12868 In stock |
Natural
|
PA
|
0.591 in
15.0 mm
|
1.102 in
28.0 mm
|
0.098 in
2.5 mm
|
||
£ 0.228 - £ 0.2374 | 19328 In stock |
Natural
|
PA
|
0.756 in
19.2 mm
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.0311 - £ 0.0311 | 14231 In stock |
Natural
|
PA
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
||
£ 0.0437 - £ 0.0437 | 18025 In stock |
Natural
|
PA
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
1340106 | £ 0.0278 - £ 0.0278 | 77871 In stock |
Black
|
PA
|
0.106 in
2.7 mm
|
0.256 in
6.5 mm
|
0.02 in
0.5 mm
|
|
£ 0.0843 - £ 0.0878 | 16380 In stock |
Black
|
PA
|
0.126 in
3.2 mm
|
0.283 in
7.2 mm
|
0.039 in
1.0 mm
|
||
£ 0.1389 - £ 0.1416 | 34145 In stock |
Black
|
PA
|
0.157 in
4.0 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.0226 - £ 0.0236 | 36282 In stock |
Black
|
PA
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
£ 0.0278 - £ 0.0288 | 32190 In stock |
Black
|
PA
|
0.193 in
4.9 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
£ 0.038 - £ 0.0396 | 18021 In stock |
Black
|
PA
|
0.24 in
6.1 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.1538 - £ 0.1578 | 5600 In stock |
Black
|
PA
|
0.244 in
6.2 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.2603 - £ 0.2603 | 23555 In stock |
Black
|
PA
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0629 - £ 0.0629 | 34589 In stock |
Natural
|
PA
|
|
|
|
||
£ 0.0642 - £ 0.0655 | 145337 In stock |
Natural
|
PA
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.