Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1034 - £ 0.1077 | 20001 In stock |
Natural
|
PA
|
0.433 in
11.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
£ 0.058 - £ 0.0604 | 15887 In stock |
Natural
|
PA
|
0.252 in
6.4 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.1497 - £ 0.1524 | 11190 In stock |
Natural
|
PA
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
1006670000VR | £ 0.2293 - £ 0.2347 | Request the lead time here |
Natural
|
PA
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.098 in
2.5 mm
|
|
1007080000VR | £ 0.0506 - £ 0.0527 | 27362 In stock |
Natural
|
PA
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
£ 0.0907 - £ 0.0945 | 13120 In stock |
Natural
|
PA
|
0.173 in
4.4 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.1578 - £ 0.1619 | 11646 In stock |
Natural
|
PA
|
0.874 in
22.2 mm
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.1511 - £ 0.1578 | 500 In stock |
Natural
|
PA
|
0.512 in
13.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.1389 - £ 0.1416 | 25669 In stock |
Natural
|
PA
|
0.157 in
4.0 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.1592 - £ 0.1659 | 3695 In stock |
Natural
|
PA
|
0.571 in
14.5 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.0252 - £ 0.0263 | 9188 In stock |
Natural
|
PA
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
1007320000VR | £ 0.0631 - £ 0.0658 | 24470 In stock |
Natural
|
PA
|
0.252 in
6.4 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
|
£ 0.2671 - £ 0.2671 | 5786 In stock |
Black
|
PA
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.313 - £ 0.313 | 19350 In stock |
Black
|
PA
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.1969 - £ 0.201 | 24855 In stock |
Black
|
PA
|
0.795 in
20.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.058 - £ 0.0604 | 23909 In stock |
Natural
|
PA
|
0.402 in
10.2 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.0532 - £ 0.0532 | 39327 In stock |
Natural
|
PA
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
1001430000VR | £ 0.2684 - £ 0.2684 | 33125 In stock |
Natural
|
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
|
£ 0.0806 - £ 0.084 | 29919 In stock |
Natural
|
PA
|
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
1020220000VR | £ 0.0708 - £ 0.0738 | 26660 In stock |
Natural
|
PA
|
0.331 in
8.4 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.