Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | |
---|---|---|---|---|
£ 24.2352 - £ 24.7355 | 80 In stock |
15.276 in
388.0 mm
|
||
£ 26.5559 - £ 27.0979 | 80 In stock |
16 in
406.4 mm
|
||
£ 32.3646 - £ 33.0316 | 46 In stock |
17.52 in
445.0 mm
|
||
£ 41.5779 - £ 42.4256 | 272 In stock |
19.291 in
490.0 mm
|
||
£ 49.6378 - £ 50.6522 | 31 In stock |
20.512 in
521.0 mm
|
||
£ 60.0045 - £ 61.2274 | Request the lead time here |
22.598 in
574.0 mm
|
||
£ 3.0155 - £ 3.085 | 5029 In stock |
2.374 in
60.3 mm
|
||
34225 | £ 85.0735 - £ 86.8106 | 60 In stock |
2.5 in
63.5 mm
|
|
£ 101.3045 - £ 103.375 | 14 In stock |
27.008 in
686.0 mm
|
||
£ 119.9534 - £ 119.9534 | 104 In stock |
29 in
736.6 mm
|
||
£ 358.8181 - £ 358.8181 | Request the lead time here |
54.516 in
1384.7 mm
|
||
£ 72.0665 - £ 73.5395 | 30 In stock |
24.252 in
616.0 mm
|
||
£ 307.3737 - £ 307.3737 | Request the lead time here |
52 in
1320.8 mm
|
||
£ 3.6825 - £ 3.752 | 166 In stock |
3.425 in
87.0 mm
|
||
£ 140.2838 - £ 143.1464 | Request the lead time here |
31.969 in
812.0 mm
|
||
£ 48.3037 - £ 48.3037 | 18 In stock |
20.189 in
512.8 mm
|
||
£ 68.8148 - £ 70.2183 | 89 In stock |
24 in
609.6 mm
|
||
£ 2.8209 - £ 2.8765 | 89 In stock |
2.362 in
60.0 mm
|
||
48227 | £ 34.6575 - £ 35.3662 | 27 In stock |
18 in
457.2 mm
|
|
£ 81.8079 - £ 83.4754 | 25 In stock |
24.622 in
625.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.