Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.
The are ideal for mechanical and engineering applications in a wide range of industries.
Material: LDPEColour: Black, Blue, RedMaterial Flammability Standard: Series Code: SRPAR, SR1069, SRILUPE, SR1171, SRILUH
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | D | Compatible Pipe Type | Type | d2 | View | |
---|---|---|---|---|---|---|---|---|
£ 0.5306 - £ 0.8253 | 250 In stock |
|
5.453 in
138.5 mm
|
PE-LD
|
2
|
|
||
£ 2.2493 - £ 2.4992 | Request the lead time here |
|
12.717 in
323.0 mm
|
PE-LD
|
2
|
|
||
£ 0.5306 - £ 0.8253 | Request the lead time here |
|
|
PE-LD
|
3
|
|
||
£ 0.6001 - £ 0.9336 | 20 In stock |
|
5.984 in
152.0 mm
|
PE-LD
|
3
|
|
||
£ 0.5047 - £ 0.7851 | 450 In stock |
2.697 in
68.5 mm
|
3.516 in
89.3 mm
|
|
1
|
|
||
£ 0.5156 - £ 0.8021 | 238 In stock |
3.791 in
96.3 mm
|
4.854 in
123.3 mm
|
|
1
|
|
||
£ 0.7903 - £ 0.8781 | 120 In stock |
5.531 in
140.5 mm
|
7.071 in
179.6 mm
|
|
1
|
|
||
£ 0.1459 - £ 0.227 | 86 In stock |
|
1.732 in
44.0 mm
|
PE-LD
|
2
|
|
||
£ 0.45 - £ 0.70 | 50 In stock |
|
4.606 in
117.0 mm
|
PE-LD
|
2
|
|
||
£ 0.4747 - £ 0.7384 | 20 In stock |
|
5.118 in
130.0 mm
|
PE-LD
|
2
|
|
||
£ 0.6084 - £ 0.9465 | 151 In stock |
|
6.28 in
159.5 mm
|
PE-LD
|
2
|
|
||
£ 0.896 - £ 0.9955 | 30 In stock |
|
8.091 in
205.5 mm
|
PE-LD
|
2
|
|
||
£ 0.45 - £ 0.70 | 346 In stock |
|
4.606 in
117.0 mm
|
PE-LD
|
3
|
|
||
£ 1.1143 - £ 1.2381 | 30 In stock |
|
8.661 in
220.0 mm
|
PE-LD
|
3
|
|
||
£ 0.3714 - £ 0.5777 | 50 In stock |
|
3.622 in
92.0 mm
|
PE-LD
|
2
|
|
||
£ 0.6898 - £ 1.0731 | 170 In stock |
|
6.575 in
167.0 mm
|
PE-LD
|
2
|
|
||
£ 0.338 - £ 0.5257 | 650 In stock |
|
3.484 in
88.5 mm
|
PE-LD
|
3
|
|
||
£ 0.3714 - £ 0.5777 | Request the lead time here |
|
3.622 in
92.0 mm
|
PE-LD
|
3
|
|
||
£ 1.1143 - £ 1.2381 | 145 In stock |
|
8.583 in
218.0 mm
|
PE-LD
|
2
|
|
||
£ 0.2669 - £ 0.4152 | 890 In stock |
1.496 in
38.0 mm
|
2.453 in
62.3 mm
|
|
1
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.