Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

M2

 (25 product groups)

List Grid

Cap Head Seal Screws

In stock In production

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

This range of sealing screws has a cap head with a torx socket drive incorporates an O-ring which is compressed, squeezed between the head and the socket drive, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Material: Stainless Steel
  • AISI 303, 1.4305 or AISI 316, 1.440
  • Tensile strength: 550 N/mm² or 480N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Cap Screws - Low Head

In stock In production

This range of Cap Screws are available in a choice of hexagonal drive or torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. These Cap Screws are available in a choice of two low head options: ultra low head and extra low head.

The first of these options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws. The second option has an extremely low profile, and does not need a countersunk location hole. These screws are suitable for machine and equipment applications, with minimal clearance.

Cap Screws are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 350 N/mm² and 400 N/mm² (except for M2 - 220 N/mm²)

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Cheese Head

In stock In production

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Countersunk

In stock In production

Captive Screws are secure joint fasteners designed to remain attached to the component they are installed in, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws features a countersunk head and hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are used to comply with Machinery Detective 2006/42/EC - in general, ISO 1207, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic. These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices.

Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile strength: 550 N/mm²
  • Proof stress min. 190 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Hex Head Cap Screws - Metal

In stock In production

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

{0} variants (Filters applied) {0} variants (No filters applied)

Hex Head Cap Screws - Plastic

In stock In production

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

{0} variants (Filters applied) {0} variants (No filters applied)

Integral Seal Bolts

In stock In production

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps.

Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Material: Stainless Steel
  • AISI 303, 1.4305 or AISI 316, 1.440
  • Tensile strength: 550 N/mm² or 480N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Integral Seal Hex Nuts

In stock In production

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal hexagonal nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component. They are suitable for temperatures from -100C to +260C and are reusable.

Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.

  • Material: Stainless Steel
  • AISI 303, 1.4305 or AISI 316, 1.440
  • Tensile strength: 550 N/mm² or 480N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Lock & Seal washers

In stock In production

Lock and seal nuts and bolts in position.

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Binder

In stock In production

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Cheese

In stock In production

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Countersunk

In stock In production

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Fillister

In stock In production

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Flat

In stock In production

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Oval

In stock In production

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Pan

In stock In production

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

{0} variants (Filters applied) {0} variants (No filters applied)

Miniature Linear Rails

In stock In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Miniature Rail Carriages

In stock In production

These miniature rail carriages are a compact and versatile solution for achieving precise linear motion in small-scale applications. They're perfect for applications that need accurate placement and fluid movement in constrained places due to their small size, or applications requiring corrosion resistance as they are made from stainless steel.

The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions. These rails move smoothly and feature a low coefficient of friction and break-away forces. It can sustain large weights, is resistant to corrosion, and is resilient to wear and tear.

Carriages come with a plastic dummy rail. It should be mounted by putting the dummy rail up against the end of the real rail and sliding it from one to the other. It is capable of withstanding temperatures between -40C and +80C. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.

  • It moves smoothly and feature a low coefficient of friction and break-away forces.
  • The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions.
  • It is capable of withstanding temperatures between -40C and +80C.
Material: Stainless Steel

{0} variants (Filters applied) {0} variants (No filters applied)

Pan Head Seal Screws

In stock In production

This range of sealing screws has a pan head with three options: Torx drive, Philips drive and Slotted drive. Torx drive screws provide a positive, fast engagement that transmits torque with less downward pressure. Phillips drive screws can withstand high torque, making them a good choice for applications that require a tight fit and make it easy to remove the screw, even if it has been driven in tightly. Finally, slotted drive screws have a lower torque capacity than other drive types, such as Phillips or Torx.These screws incorporate an O-ring which is compressed and squeezed between the head and the mating component to complete a more secure seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

This seal screws with a pan head are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

  • It provides a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
  • Incorporate an O-ring which is compressed and squeezed between the head and the the mating surface to complete a more secure seal.
Material: 303 Stainless SteelColour: Material Flammability Standard:

{0} variants (Filters applied) {0} variants (No filters applied)

Shoulder Screws - Cap Head

In stock In production

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel, Titanium G5
  • AISI 303, 1, 4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Socket Head Cap Screws - Metal Standard Head

In stock In production

Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.

It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

{0} variants (Filters applied) {0} variants (No filters applied)

Stainless Vented Washers

In stock In production

Vented Washers are used with vented screws to aid the quick release of gases from blind tapped holes. The washers are common for HV and UHV systems because their slot vent feature reduces virtual leakage from high vacuum systems.

This range of Stainless Steel vented washers are used with vented screws to improve the speed and performance of creating vacuums in vacuum chambers These vented washers are commonly used for industrial machinery or automotive components.

  • Material: Stainless steel
  • AISI 303, 1.4305

{0} variants (Filters applied) {0} variants (No filters applied)

Vented Countersunk Machine Screws

In stock In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Material: Stainless Steel
  • AISI 304, 1.4301
  • Strength Class: 70

{0} variants (Filters applied) {0} variants (No filters applied)

Vented Screws - Cap Head

In stock In production

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel
  • AISI 304, 1.4301
  • Strength Class 70

{0} variants (Filters applied) {0} variants (No filters applied)

Vented Shoulder Screws - Cap Head

In stock In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.

  • Material: Stainless Steel
  • AISI 304, 1.4301
  • Strength Class: 50

{0} variants (Filters applied) {0} variants (No filters applied)