Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Acier Charnières dégondables Serrure pour armoire incendie

 (4 Types de produit)

Liste Grille

Charnières dégondables métalliques

Les charnières métalliques dégondables sont des charnières de coin faciles à dégonder pour retirer les portes montées. Elles disposent d'un angle de rotation de charnière de 180 degrés et peuvent être utilisées en main gauche ou main droite.

Charnières métalliques dégondables excentrées

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Matière: Acier, Acier inoxydable, Zamac, Alliage zincCouleur: Naturel, Noir, Gris, , ChroméIndice d'inflammabilité de la matière: Series Code:

Paumelle à montage à l'aide de vis

Les charnières dégondables à montage à l'aide de vis sont dotées d'une fonction de dégondage facile pour déposer des portes montées à fleur. La gamme propose plusieurs matières pour convenir aux exigences des applications et de finition. Elles disposent d'un angle de rotation de charnière de 180 degrés et peuvent être utilisées en main gauche ou main droite. La conception à charnière plate est percée pour pouvoir être vissée sur le cadre.

Verrous pour mobilier - Verrous d'armoire usage intensif

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Matière: Zamac Couleur: Naturel, Series Code: