Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Ressorts

 (7 Types de produit)

Parcourez notre vaste gamme de ressorts chez Essentra Components. Nous offrons une sélection complète d'accessoires incluant des ressorts à gaz, des ressorts de torsion et des ressorts de compression. Nos ressorts à gaz sont idéaux pour une ouverture/fermeture ou un relevage/abaissement précis. Les ressorts de torsion sont parfaitement adaptés aux applications de stockage et de libération de l'énergie, ou de maintien de la pression sur une courte distance.

Compression Springs

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Matière: Acier inoxydable, Acier au carbone Séries:

Conical Springs

Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.

Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.

Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Matière: Acier inoxydable Séries:

Die Springs

Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.

These Springs can tolerate severe pressures and temperatures between -200 C and +200 C  while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Matière: Alliage acier chrome Couleur: Jaune, Rouge, Bleu, Vert Séries:

Extension Springs

Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.

Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Matière: Acier inoxydable, Acier au carbone Séries:

Ressorts de torsion

Les ressorts de torsion sont parfaitement adaptés aux applications de stockage et de libération de l'énergie, ou de maintien de la pression sur une courte distance. Disponibles dans un format à main droite ou gauche, avec des branches d'angles différents. Fabriqué à partir d'acier inoxydable 302.

Ressorts à disque

Les ressorts à disque conviennent parfaitement aux applications exigeant des charges très élevées dans les petits espaces, ainsi qu'aux applications délicates. Les ressorts à disque sont souvent utilisés pour résoudre les problèmes de vibration, de dilatation thermique, de détente et de desserrage de boulons.

Spring Washers

Rondelle ressort conçue pour maintenir une force constante dans une large plage de déviation. Elle peut être empilée plusieurs fois et distribue une capacité de charge élevée dans une petite empreinte. Elle supporte bien la pression, les chocs, les impacts et les variations de vibration. Matière: Acier inoxydable, Acier, Acétal, Acier au carbone Couleur: Naturel, Blanc, Séries: