Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Rondelles épaulées Rondelles

 (1 Type de produit)


Rondelles épaulées

These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

  • Les rondelles épaulées sont conçues pour assurer une isolation électrique et thermique pour les assemblages pour lesquels cette exigence est fondamentale.
  • Elles sont autolubrifiantes et résistantes à la corrosion et à l’abrasion.
  • Il est conseillé d’éviter d’utiliser les rondelles épaulées dans les environnements humides.
Matière: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Couleur: Naturel, Noir Indice d'inflammabilité de la matière: , UL94 V-2, UL94 V-0, UL94 HBSéries: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441