Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(6 Termékek)
These Manual Shaft Clamps are designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component or fixture in place until the clamp is released.
When the clamping lever is pressed, the contact faces come into contact with the shaft bar, clamping it in place. They have a sturdy structure that ensures strength and longevity. This enables them to resist external forces.
It is simple and dependable, and it is operated manually. The contact profiles press simultaneously on the rail surfaces by pressing the adjustable locking lever. The floating contact profiles guarantee that force is distributed symmetrically on the linear guide. Used in automotive, industrial machinery, and manufacturing processes.
These Pitbull Wear Plates are compact, sturdy metal plates that fit between the Pitbull Clamp and its holding fixture. They serve as a protective barrier, preventing the clamp from directly contacting and harming the part.
It also protects the pieces from deformation. It is suited for lightweight or soft metal fixtures that require complete clamp motion and holding forces at maximum pressure. It extends the service life of clamps, significantly decreasing wear and tear on critical equipment and lowering maintenance requirements.
It can tolerate temperatures between -30 C and +80C. Widely utilised in metalworking, industrial machinery, and manufacturing.
These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.
It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.
These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.
It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.
These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.
It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.
These Rail Clamps are used in combination with rail carriages. Made to endure demanding conditions such as heavy loads or vibrations, it offers a secure and strong grip on the rails and maintains remarkable strength and longevity.
By adjusting the clamping lever, the contact sections are pressed into contact with the rail, thereby fastening the carriage in place. It has a circular motion instead of a friction coefficient, reduced driving resistance, and lower energy consumption.
Designed with specialized mechanisms, it allows for easy installation and adjustment, guaranteeing a tight and sturdy connection. Used in heavy-duty applications such as machinery, railway systems, and manufacturing applications.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz