W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Wystarczy wkręcić gwintowaną część męską w część żeńską, aby uzyskać szybkie, łatwe i pewne zamocowanie. Dostarczane w zestawach zawierających śrubę i gniazdo. Wykonane z HDPE.
Klucze sześciokątne są znane pod wieloma nazwami, np. klucz imbusowy lub klucz w kształcie litery L. Pojedynczy klucz to sześciokątny pręt w kształcie litery L, chociaż niektóre zestawy zawierają pręty proste w wielu rozmiarach przyczepiane do uchwytu, przez co przypominają wielofunkcyjny scyzoryk. Klucze sześciokątne służą do dokręcania i odkręcania śrub z łbem gniazdowym.
Konfirmaty Essentra są wykonane z cynkowanej stali. Służą do łatwego montażu i demontażu płyt. Głęboki gwint umożliwia dokładne dopasowanie połączeń bezpośrednich. Śruby odkręca/dokręca się kluczem imbusowym.
Te kołnierze montażowe końcówek prętów lub kołnierze złączy kulowych przykręca się od dołu i zabezpiecza przed obracaniem kołkiem ustalającym; pasują do połączeń kulowych GN 784. Są wykonane ze stali nierdzewnej i oferują rotację w zakresie 120. Klienci mogą przeglądać nasz asortyment śrub z łbem wpuszczanym stosowanych do mocowania połączeń.
Kołnierz zabezpieczający śruby uwięzionej jest rozwiązaniem alternatywnym dla gwintowania otworów w panelu lub stosowania podkładki śruby niewypadającej. Kołnierz zabezpieczający jest mocowany w panelu poprzez wpięcie głowicy w otwór z pogłębieniem stożkowym.
Następnie śrubę uwięzioną wkręca się w kołnierz, który utrzymuje ją w panelu.
Kołnierze są wykonane ze stali nierdzewnej o wysokiej odporności na korozję lub z aluminium zapewniającego dobrą przewodność cieplną.
Stalowe pręty ze śrubami oczkowymi są dostępne w wielu rozmiarach.
Pokrętła płaskie uwięzione z tego asortymentu charakteryzują się niskim łbem. To doskonała opcja mocowania w panelach z otworami niegwintowanymi. Spełniają wymogi dyrektywy maszynowej 2006/42/WE.
Są zwykle używane z gwintowanymi podkładkami do śrub uwięzionych (sprzedawanymi oddzielnie).
Śruby są wytwarzane z austenitycznej stali nierdzewnej zapewniającej wysoką odporność na korozję i obrabialność. Dostępne są warianty z wykończeniem czernionym lub bez niego. Materiał ten jest powszechnie stosowany w budownictwie i branży motoryzacyjnej.
Uwaga: Śruby te charakteryzują się mniejszą średnicą trzonu i nie powinny być dokręcane z momentem dokręcania zalecanym dla identycznych śrub o tym samym rozmiarze gwintu.
Pokrętła płaskie uwięzione z tego asortymentu mają łeb niski z nacięciem. Łeb z nacięciem umożliwia stosowanie standardowych śrubokrętów płaskich i wymaga przyłożenia mniejszego nacisku podczas przykręcania/odkręcania niż śruby z gniazdem. Aby zminimalizować ryzyko poślizgu, należy stosować śrubokręt z końcówką odpowiedniej wielkości.
Śruby te stanowią doskonałą opcję mocowania w panelach z otworami niegwintowanymi. Spełniają wymogi dyrektywy maszynowej 2006/42/WE. Są zwykle używane z gwintowanymi podkładkami do śrub uwięzionych (sprzedawanymi oddzielnie).
Śruby są wytwarzane z austenitycznej stali nierdzewnej zapewniającej wysoką odporność na korozję i obrabialność. Dostępne są warianty z wykończeniem czernionym lub bez niego. Materiał ten jest powszechnie stosowany w budownictwie i branży motoryzacyjnej.
Uwaga: Śruby te charakteryzują się mniejszą średnicą trzonu i nie powinny być dokręcane z momentem dokręcania zalecanym dla identycznych śrub o tym samym rozmiarze gwintu.
Pokrętła płaskie uwięzione z tego asortymentu charakteryzują się długim łbem. To doskonała opcja mocowania w panelach z otworami niegwintowanymi. Spełniają wymogi dyrektywy maszynowej 2006/42/WE.
Są zwykle używane z gwintowanymi podkładkami do śrub uwięzionych (sprzedawanymi oddzielnie).
Śruby są wytwarzane z austenitycznej stali nierdzewnej zapewniającej wysoką odporność na korozję i obrabialność. Dostępne są warianty z wykończeniem czernionym lub bez niego. Materiał ten jest powszechnie stosowany w budownictwie i branży motoryzacyjnej.
Uwaga: Śruby te charakteryzują się mniejszą średnicą trzonu i nie powinny być dokręcane z momentem dokręcania zalecanym dla identycznych śrub o tym samym rozmiarze gwintu.
Ten asortyment podkładek śrub niewypadających ma bardzo płytki gwint na średnicy wewnętrznej. Dzięki temu można je nakręcić, a po przejściu przez gwint nie oddzielają się one od śruby niewypadającej lub wkrętu niewypadającego.
Jak zamontować śrubę niewypadającą z podkładką:
1) Włożyć śrubę niewypadającą do otworu w panelu.
2) Nakręcić podkładkę na śrubę, poza gwintowaną część śruby, która utrzymuje śrubę w panelu.
Podkładki wykonane są ze stali nierdzewnej, która zapewnia dobrą odporność na korozję i obrabialność. Materiał ten jest chętnie wybierany do zastosowań budowlanych i motoryzacyjnych.
Te plastikowe pokrętła płaskie można wykorzystywać jako pokrętła lub śruby. Zaślepki do stosowania ze standardowymi śrubami z łbem gniazdowym dowolnej długości, dostępne w różnych kolorach. Pokrętła łatwo się montuje, wciskając w śruby z łbem gniazdowym.
Knurled Thumb Screws are screws with a knurled head with a textured surface that allow easy tightening and loosening by hand, eliminating the need for tools.
It is durable, corrosion-resistant, and can withstand high temperatures. They can be used in various applications, including furniture assembly, machinery construction, and electrical equipment.
Śruby radełkowane to jeden z najważniejszych typów śrub, używany w różnych zastosowaniach przemysłowych.
Te pokrętła płaskie mają nylonowy łeb motylkowy, który zapewnia lepszy chwyt podczas dokręcania.
Pokrętła płaskie niezwykle łatwo się wkręca i wykręca. Nadają się idealnie do stosowania w miejscach o ograniczonej przestrzeni oraz wtedy, gdy dokręcanie narzędziami nie jest możliwe.
Trzpienie i pręty gwintowane na całej długości sprawdzają się idealne wtedy, gdy zastosowanie łba nie jest wymagane, oraz w warunkach ograniczonej przestrzeni. Te produkty można w całości wkręcić w daną część.
Płytki mocujące wykonane z HDPE w kolorze naturalnym idealnie nadają się jako elementy odprężające w okablowaniu elektrycznym.
Pokrętła radełkowe płaskie są łatwe do zastosowania i zamocowania. Idealne do zastosowań, gdzie przestrzeń jest ograniczona i mocowanie za pomocą narzędzia nie jest możliwe
Nasze polimerowe głowice przegubowe to rozwiązanie, które dzięki odporności na działanie słabych kwasów i korozję nadaje się do użycia w trudnych środowiskach. Ich właściwości samosmarujące oraz możliwość pracy na sucho sprawiają, że te głowice oferują dobrą odporność na brud i pył. Nadają się znakomicie do zastosowań z ruchem obrotowym, oscylacyjnym i liniowym oraz umożliwiają kompensację niewspółosiowości i skrajnych obciążeń. Zapewniają także znakomite tłumienie drgań i doskonałą izolację elektryczną.
Nasze polimerowe głowice przegubowe to rozwiązanie, które dzięki odporności na działanie słabych kwasów i korozję nadaje się do użycia w trudnych środowiskach. Ich właściwości samosmarujące oraz możliwość pracy na sucho sprawiają, że te głowice oferują dobrą odporność na brud i pył. Nadają się znakomicie do zastosowań z ruchem obrotowym, oscylacyjnym i liniowym oraz umożliwiają kompensację niewspółosiowości i skrajnych obciążeń. Zapewniają także znakomite tłumienie drgań i doskonałą izolację elektryczną.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować