W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(23 Produkty)
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Standard Flexible End Caps are compatible with Metric, BSP and UNF threads. Guards against dust and moisture. Applied on the ends of pipes, tubes, and fittings.
End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.
Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Odporne na działanie wysokiej temperatury, elastyczne nasadki z uchwytem to łatwe w montażu i demontażu nasadki na elementy gwintowane i gładkie.
Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.
Użyteczne nasadki na tyczki ogrodowe z łbem krzyżakowym są powszechnie stosowane do ochrony tyczek ogrodowych, metalowych prętów i innych przedmiotów.
Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Round Vinyl End Caps seal and protect the ends of pipes, tubes and cylindrical items from contamination. Creates a clean finish. Resistant to impact, weathering and abrasion.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.
Round Hanger Caps protect the outer diameters of threaded and non-threaded tubes and rods, preventing unintentional displacement. Feature an attractive finish and have excellent weather resistance.
Pokrywy rur to niedrogie pokrywy ochronne o wysokiej jakości wykończenia.
Formowane osłony pasują do zewnętrznej średnicy gwintowanych i niegwintowanych końcówek rur i profili. Zapobiegają wnikaniu do wnętrza ciał obcych w czasie przechowywania i transportu.
Osłony są wyposażone w ożebrowanie wewnętrzne gwarantujące ciasne dopasowanie. Ponadto asortyment zawiera osłony z niewielkim otworem odpowietrzającym, który zapobiega zwiększeniu ciśnienia powietrza wewnątrz. Spełniają one wymogi specyfikacji ANSI i DIN.
Oval Feet Ferrules are intended to add stability, provide floor protection and a polished appearance to equipment. Covers sharp tube edges and oval legs, providing impact and wear resistance. They are adaptable, allowing for easy application.
Zatyczki rur to niezbędne komponenty używane do uszczelniania końcówek rur i przewodów w wielu branżach. Zaprojektowano je z myślą o bezpiecznym i niezawodnym zamknięciu uniemożliwiającym wycieki, zanieczyszczenie oraz uszkodzenie rur. Charakteryzują się wyjątkową trwałością, wszechstronnością i łatwością instalacji. Oferują liczne korzyści i można ich używać w różnorodnych zastosowaniach, na przykład w branży budowlanej, instalatorskiej czy wytwórczej.
Dostępne są różnorodne warianty materiałowe i rozmiary. Zaślepki te są zwykle wykonane z wysokiej jakości materiałów, takich jak guma czy tworzywo sztuczne, co gwarantuje doskonałą wytrzymałość mechaniczną i odporność na zużycie.
Artykuły te są dostępne w różnorodnych rozmiarach i rodzajach, co umożliwia dokładne i skuteczne uszczelnienie rur i przewodów różnej wielkości.
Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.
High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.
Flange Protector Retainer Plugs secure flange protection discs to pipe flange assemblies. Features a dual-function design that combines flange protection and retention capabilities.
Zaślepki kołnierzowe ustalające mocują pełnowymiarowe krążki ochronne (sprzedawane oddzielnie) do powierzchni kołnierza.
Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.
Nasadki z uchwytem służą do zabezpieczenia przed zanieczyszczeniami i wyciekami. Uchwyt zapewnia większą powierzchnię styku podczas montażu i demontażu, a tym samym wymaga mniejszej siły chwytu.
Uchwyty są szczególnie przydatne w zastosowaniach wymagających szybkiego demontażu w procesie mechanicznym. Z tego powodu są często stosowane w wielu branżach.
Elastyczność zastosowanego materiału umożliwia ciasne dopasowanie elementu. Dodatkowy uchwyt sprawia, że stają się niezbędnym wyborem.
Zaślepki walcowe do zatyczki uniwersalne wykorzystywane jako zabezpieczenie w wielu zastosowaniach.
Artykuły wykonane z elastomeru termoplastycznego sprawdzą się w zastosowaniach wymagających odporności na działanie kwasów. Elementy z PVC są bardzo odporne na rozerwanie i doskonale sprawdzają się przy zabezpieczaniu profili gwintowanych. Asortyment z zielonego winylu dobrze sprawdzi się w kontakcie z olejami i smarami.
Konstrukcja walcowa gwarantuje pewne i ciasne dopasowanie, a jednocześnie zabezpieczenie przed uszkodzeniem i wnikaniem zanieczyszczeń, pyłu, wilgoci i ciał obcych podczas przechowywania i transportu.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Obecnie zmagamy się z problemami technicznymi na naszej stronie. Jeżeli posiadają Państwo trudności z działaniem strony lub odnalezieniem odpowiedniego produktu, prosimy o kontakt z działem obsługi klienta pod numerem 42 639 52 64 lub pod adresem email: info@essentracomponents.pl. Przepraszamy za wszelkie utrudnienia.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.