Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Cu cheie Oțel Fără cheie

 (30 Produse)

Listă Grilă

Încuietori miniaturale fără arc, filetate, cu sfert de rotaţie

Tento sortiment mini zámkov s jazýčkom je bez pružiny a s rovnakými kľúčmi. Typ upevnený maticou zapadá do výrezu 16,2 x 14,2, typ upevnený klipom zapadá do výrezu 17,2 x 14,2.

Încuietori pentru mobilier - Broască pentru dulapuri cu regim greu de utilizare

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Material: Aliaj de zinc turnat sub presiune Culoare: Natural, Series Code:

Încuietori pentru mobilier - Cupă îngropată

These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.

It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.

Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.

  • Used to offer security and privacy.
  • Available with Keyed Alike or Keyed Differ.
  • It designed to be used with our rods to give 2-point locking.
Material: Aliaj de zinc Series Code:

Încuietori pentru mobilier - Încuietoare glisantă pentru uși de sticlă

Tento sortiment zámkov je ideálny pre aplikácie posuvných sklenených dverí. Tento sortiment ponúka možnosti s rovnakými a rôznymi kľúčmi, spolu s rôznymi spôsobmi montáže.

Cod Serie: SR5543

Încuietori pentru mobilier - Încuietoare glisantă verticală pentru lemn

Tento sortiment zámkov je ideálny pre zásuvky a skrinky na drevený nábytok. Prevedenie a povrchové úpravy sú štýlové a poskytujú estetický vzhľad. Na výber s rovnakými alebo rôznymi kľúčmi.

  • din 2