Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(53 Produse)
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
Okrúhle vložky a klzáky so závitom sa dodávajú v rôznych typoch a vyhotoveniach. Narážacie vložky a klzáky so závitom predstavujú rýchlonasadzovacie diely na konce rúrok. Narážacie vložky a klzáky so závitom sú zátky s ježkom na okrúhle a štvorcové profily. Narážacie profilové spojky so závitom slúžia na spojenie profilov. Majú závit pre bezpečné uchytenie skrutkou. Štandardné vložky so závitom je možné používať s nastaviteľnou nožičkou (SR 1572) alebo s nastaviteľnými klznými nožičkami (SR 1575). Pre typ 2 sa okrúhle zátky dodávajú s veľkosťami závitov M8 a M10 a sú vhodné pre hrúbky stien v rozsahu 1,0 až 2,0 mm. Vložky s kovovým závitom predstavujú ďalší variant vložky pre silné zaťaženie. Sú ideálne na použitie s nastaviteľnými nožičkami, klzákmi a kolieskami. Závity M8 alebo M10 z mäkkej ocele s maticou poskytujú pevné uchytenie. Kovové závity umožňujú opakovateľné plynulé nastavenie, dve časti lisovaného dielu sa hladko spoja na vsadenie do profilov. Vložky so závitom pre vysoké zaťaženie do kruhového profilu sú dostupné aj v prevedení na zalisovanie. Sú skonštruované na použitie so strojnými nohami pre vysoké zaťaženie.
Cod Serie: SR1570, SR1430, SR1567
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.