Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(3 Produse)
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Sortiment štvrťotáčkových zámkov sa dodáva so sortimentom príslušenstva vrátane uzamykacích rukovätí. Vyrobené sú z polyamidu. Sú vhodné pre všetky zámky s montážnym otvorom 20,2 x 22,2.
Vačkové západky sa montujú rýchlo a jednoducho. Používajú sa ako upevňovacie prvky pre aplikácie vyžadujúce zarovnanie a proti vibráciám. V závislosti od hrúbky rámu je potrebný výber výrezu.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina