Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Nailon Blocare Cuplare

 (3 Produse)


Mini-suporturi pentru cabluri

Káblové minisedlá sú vyrobené z prírodného polyamidu 6.6. Používajú sa najmä na zoskupovanie a vedenie káblov pre elektronické aplikácie. Káblové sedlá udržujú komponenty usporiadané. Pomáhajú tiež zabezpečiť ľahký prístup ku káblom pre ďalšiu montáž alebo opravu.

Náš sortiment obsahuje káblové sedlá s uzamykateľným a neuzamykateľným vrškom, varianty s lepiacou základňou, ako aj sedlá s bočným vstupom, slepým otvorom a dištančné káblové sedlá. Možnosti montáže: zatlačením a priskrutkovaním.

Vďaka menšej veľkosti týchto káblových sediel sú vhodné pre aplikácie s obmedzeným priestorom.

  • Materiál: polyamid 6/6
  • Farba: prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2


Cod Serie: SR2104

Suport pentru cabluri cu blocare

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Farba: prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2
  • Temperature Range: -40C up to 85C

Suport pentru cabluri cu blocare cu balama

Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Farba: prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2
  • Temperature Range: -40C up to 85C