Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(3 Produse)
Nastaviteľné tlakové západky majú triedu ochrany IP65 a sú vyrobené z pochrómovaného alebo čierno práškovaného tlakovo liateho zinku. Poskytujú prítlak jazýčka 6 mm a dodávajú sa s 3 typmi - priamym, vystúpeným a ohnutým. Poloha jazýčka môže byť dopredu alebo obrátená, západka zaisťuje dobrú kompresiu a izoláciu pred hlukom. K dispozícii sú 2 uchytenia v rozmeroch 20,2 mm x 22,2 mm a 19,2 mm x 22,2 mm.
Nastaviteľné kompresné západky s krídlovým úchopom sa používajú na skrinky, ktoré si vyžadujú lepšie utesnenie pre podmienky so zvýšenými vibráciami. Sortiment zahŕňa prevedenia s rôznymi povrchovými úpravami a je dostupný v uzamykateľnom aj neuzamykateľnom vyhotovení.
These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.
It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.
It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.