Menu Search

Bullet - Grease Nipple

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Diameter Overall Length Material Overall Width View
£ 6.726 - £ 6.8708 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Aluminium
16.0 mm
£ 2.1455 - £ 2.3297 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Steel;Brass
12.5 mm
£ 2.6325 - £ 2.8562 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel;Brass
13.2 mm
£ 13.9523 - £ 14.2287 50 In stock
13.0 mm
20.0 mm
180.0 mm
Steel;Brass
25.0 mm
£ 18.4539 - £ 18.8356 Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Stainless Steel
20.0 mm
£ 2.2639 - £ 2.4614 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel;Brass
13.2 mm
£ 4.4489 - £ 4.6332 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Aluminium
12.5 mm
£ 2.481 - £ 2.5352 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel
13.2 mm
£ 9.3522 - £ 26.8113 479 In stock
13.0 mm
20.0 mm
150.0 mm
Steel
25.4 mm
£ 6.9342 - £ 19.8804 1773 In stock
10.0 mm
16.0 mm
100.0 mm
Steel
19.6 mm
£ 4.7942 - £ 12.9496 1351 In stock
6.0 mm
10.0 mm
60.0 mm
Aluminium
11.9 mm
£ 7.504 - £ 22.1734 250 In stock
6.0 mm
10.0 mm
60.0 mm
304 Stainless Steel
12.0 mm
£ 5.6697 - £ 12.9496 158 In stock
8.0 mm
13.0 mm
80.0 mm
Steel
15.5 mm
£ 4.9749 - £ 14.2524 48 In stock
10.0 mm
16.0 mm
100.0 mm
Steel
19.6 mm
£ 0.7853 - £ 1.9304 500 In stock
6.0 mm
10.0 mm
60.0 mm
Steel
11.9 mm
£ 12.1871 - £ 34.9667 675 In stock
13.0 mm
20.0 mm
150.0 mm
Steel
25.4 mm
£ 7.9209 - £ 18.2129 104 In stock
10.0 mm
16.0 mm
100.0 mm
Aluminium
19.6 mm
£ 19.8857 - £ 52.7888 670 In stock
10.0 mm
16.0 mm
100.0 mm
304 Stainless Steel
20.0 mm
£ 2.404 - £ 6.566 227 In stock
6.0 mm
10.0 mm
60.0 mm
Steel
11.9 mm
1349754 £ 3.5157 - £ 7.6864 397 In stock
10.0 mm
16.0 mm
120.0 mm
Steel
19.6 mm
  • of 2
Weld On Hinge 80.0 mm 13.0 mm Aluminium 8.0 mm

497555

Price Range
£ 6.8708 - £ 6.726

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Aluminium
Weld On Hinge 60.0 mm 10.0 mm Steel;Brass 6.0 mm

497540

Price Range
£ 2.3297 - £ 2.1455

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.5 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel;Brass
Weld On Hinge 70.0 mm 11.5 mm Steel;Brass 6.0 mm

497548

Price Range
£ 2.8562 - £ 2.6325

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel;Brass
Weld On Hinge 180.0 mm 20.0 mm Steel;Brass 13.0 mm

497553

Price Range
£ 14.2287 - £ 13.9523

Stock Levels
50 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel;Brass
Weld On Hinge 100.0 mm 16.0 mm Stainless Steel 10.0 mm

497560

Price Range
£ 18.8356 - £ 18.4539

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
Weld On Hinge 70.0 mm 11.5 mm Steel;Brass 6.0 mm

497541

Price Range
£ 2.4614 - £ 2.2639

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel;Brass
Weld On Hinge 60.0 mm 10.0 mm Aluminium 6.0 mm

497554

Price Range
£ 4.6332 - £ 4.4489

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.5 mm
  • Pin Diameter
    6.0 mm
  • Material
    Aluminium
Weld On Hinge 70.0 mm 13.2 mm Natural

1349751

Price Range
£ 2.5352 - £ 2.481

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge 150.0 mm 20.0 mm Steel

1349755

Price Range
£ 26.8113 - £ 9.3522

Stock Levels
479 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge 100.0 mm 16.0 mm Steel

1349759

Price Range
£ 19.8804 - £ 6.9342

Stock Levels
1773 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge 60.0 mm 10.0 mm Aluminium

1349763

Price Range
£ 12.9496 - £ 4.7942

Stock Levels
1351 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Material
    Aluminium
Weld On Hinge 60.0 mm 10.0 mm 304 Stainless Steel

1349767

Price Range
£ 22.1734 - £ 7.504

Stock Levels
250 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    304 Stainless Steel
Weld On Hinge 80.0 mm 13.0 mm Steel

1349734

Price Range
£ 12.9496 - £ 5.6697

Stock Levels
158 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
Weld On Hinge 100.0 mm 16.0 mm Steel

1349753

Price Range
£ 14.2524 - £ 4.9749

Stock Levels
48 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge 60.0 mm 10.0 mm Steel

1349757

Price Range
£ 1.9304 - £ 0.7853

Stock Levels
500 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge 150.0 mm 20.0 mm Steel

1349761

Price Range
£ 34.9667 - £ 12.1871

Stock Levels
675 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge 100.0 mm 16.0 mm Aluminium

1349765

Price Range
£ 18.2129 - £ 7.9209

Stock Levels
104 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
Weld On Hinge 100.0 mm 16.0 mm 304 Stainless Steel

1349769

Price Range
£ 52.7888 - £ 19.8857

Stock Levels
670 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    304 Stainless Steel
Weld On Hinge 60.0 mm 10.0 mm Steel

1349750

Price Range
£ 6.566 - £ 2.404

Stock Levels
227 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    11.9 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge 120.0 mm 16.0 mm Steel

1349754

Price Range
£ 7.6864 - £ 3.5157

Stock Levels
397 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge 70.0 mm 13.2 mm Natural

1349758

Price Range
£ 2.9419 - £ 2.8877

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
Weld On Hinge 180.0 mm 20.0 mm Steel

1349762

Price Range
£ 39.8912 - £ 14.7301

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge 120.0 mm 16.0 mm Aluminium

1349766

Price Range
£ 20.584 - £ 9.1438

Stock Levels
672 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
Weld On Hinge 120.0 mm 16.0 mm 304 Stainless Steel

1349770

Price Range
£ 34.7322 - £ 15.9391

Stock Levels
410 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    304 Stainless Steel
Weld On Hinge 80.0 mm 13.0 mm Steel

1349752

Price Range
£ 9.6145 - £ 3.5435

Stock Levels
250 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
Weld On Hinge 180.0 mm 20.0 mm Steel

1349756

Price Range
£ 25.4303 - £ 11.2977

Stock Levels
3 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.4 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
Weld On Hinge 120.0 mm 16.0 mm Steel

1349760

Price Range
£ 22.5121 - £ 7.8375

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    19.6 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
Weld On Hinge 80.0 mm 13.0 mm Aluminium

1349764

Price Range
£ 19.2291 - £ 7.101

Stock Levels
729 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    15.5 mm
  • Pin Diameter
    8.0 mm
  • Material
    Aluminium
Weld On Hinge 80.0 mm 13.0 mm 304 Stainless Steel

1349768

Price Range
£ 30.9281 - £ 10.992

Stock Levels
383 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    304 Stainless Steel