Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
Series Code :SR5408
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Final End Force | Body Thread Size | Bolt Length | Handle Locking Type | Head Diameter | Initial End Force | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 8.1849 - £ 8.3517 | 71 In stock |
2.165 in
55.0 mm
|
21.00 N
21.00 N
|
M12 x 1.5
|
0.65 in
16.5 mm
|
Locking
|
0.827 in
21.0 mm
|
5.00 N
5.00 N
|
||
£ 14.9875 - £ 14.9875 | 10 In stock |
2.165 in
55.0 mm
|
25.00 N
25.00 N
|
M16 x 1.5
|
|
Non-Locking
|
1.22 in
31.0 mm
|
10.00 N
10.00 N
|
||
£ 11.9241 - £ 11.9241 | 327 In stock |
2.008 in
51.0 mm
|
17.00 N
17.00 N
|
M10 x 1
|
|
Non-Locking
|
0.827 in
21.0 mm
|
8.00 N
8.00 N
|
||
£ 11.5061 - £ 11.5061 | Request the lead time here |
1.551 in
39.4 mm
|
9.00 N
9.00 N
|
M12 x 1.75
|
|
Rest Position
|
0.945 in
24.0 mm
|
4.00 N
4.00 N
|
||
£ 7.0315 - £ 7.3233 | 1054 In stock |
1.043 in
26.5 mm
|
7.0 N
7.0 N
|
M10
|
0.315 in
8.0 mm
|
Non-Locking
|
0.689 in
17.5 mm
|
1.00 N
1.00 N
|
||
£ 5.9337 - £ 6.0588 | 6 In stock |
1.339 in
34.0 mm
|
16.00 N
16.00 N
|
M10 x 1
|
0.236 in
6.0 mm
|
Non-Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
£ 6.2579 - £ 6.3842 | 898 In stock |
1.594 in
40.5 mm
|
23.00 N
23.00 N
|
M12 x 1,5
|
0.276 in
7.0 mm
|
Non-Locking
|
1.102 in
28.0 mm
|
10.00 N
10.00 N
|
||
£ 8.1432 - £ 8.31 | 48 In stock |
1.87 in
47.5 mm
|
35.00 N
35.00 N
|
M16 x 1,5
|
0.394 in
10.0 mm
|
Non-Locking
|
1.299 in
33.0 mm
|
11.00 N
11.00 N
|
||
£ 5.9754 - £ 6.1005 | 240 In stock |
1.083 in
27.5 mm
|
12.0 N
12.0 N
|
M8 x 1
|
0.197 in
5.0 mm
|
Non-Locking
|
0.827 in
21.0 mm
|
4.0 N
4.0 N
|
||
1220784 | £ 8.4073 - £ 8.574 | 20 In stock |
1.594 in
40.5 mm
|
23.0 N
23.0 N
|
M12 x 1.5
|
0.276 in
7.0 mm
|
Non-Locking
|
1.102 in
28.0 mm
|
10.0 N
10.0 N
|
|
£ 10.7141 - £ 10.9364 | 20 In stock |
1.87 in
47.5 mm
|
35.0 N
35.0 N
|
M16
|
0.394 in
10.0 mm
|
Non-Locking
|
1.299 in
33.0 mm
|
11.0 N
11.0 N
|
||
£ 5.3739 - £ 5.3739 | 59 In stock |
1.201 in
30.5 mm
|
12.00 N
12.00 N
|
M6
|
0.472 in
12.0 mm
|
Non-Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
£ 5.9778 - £ 5.9778 | 310 In stock |
1.575 in
40.0 mm
|
24.00 N
24.00 N
|
M10 x 1
|
0.63 in
16.0 mm
|
Non-Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
1220808 | £ 8.0876 - £ 8.2544 | 42 In stock |
2.5 in
63.5 mm
|
22.00 N
22.00 N
|
M16 x 1.5
|
0.945 in
24.0 mm
|
Non-Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
|
£ 6.3367 - £ 6.4618 | 18 In stock |
1.555 in
39.5 mm
|
24.00 N
24.00 N
|
M8 x 1
|
0.63 in
16.0 mm
|
Non-Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
£ 7.5318 - £ 7.6846 | Request the lead time here |
1.929 in
49.0 mm
|
21.00 N
21.00 N
|
M10
|
0.787 in
20.0 mm
|
Non-Locking
|
0.709 in
18.0 mm
|
5.00 N
5.00 N
|
||
£ 7.4484 - £ 7.6013 | 152 In stock |
2.047 in
52.0 mm
|
21.00 N
21.00 N
|
M10
|
0.669 in
17.0 mm
|
Locking
|
0.709 in
18.0 mm
|
5.00 N
5.00 N
|
||
£ 12.8192 - £ 12.8192 | 2638 In stock |
1.772 in
45.0 mm
|
25.00 N
25.00 N
|
M12 x 1.5
|
|
Non-Locking
|
0.984 in
25.0 mm
|
11.00 N
11.00 N
|
||
491237 | £ 16.1539 - £ 16.1539 | 9 In stock |
3.031 in
77.0 mm
|
30.00 N
30.00 N
|
M16 x 1.5
|
|
Non-Locking
|
1.22 in
31.0 mm
|
10.00 N
10.00 N
|
|
£ 5.9337 - £ 6.0588 | 111 In stock |
1.339 in
34.0 mm
|
16.00 N
16.00 N
|
M10
|
0.236 in
6.0 mm
|
Non-Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.