Menu Search

Single Universal Joints

In stock

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
£ 45.70 - £ 70.31 Request the lead time here
12.0
56.0
304 Stainless Steel
With keyway
28.0
13.0
25.0
£ 36.12 - £ 55.57 6 In stock
12.0
56.0
Steel
Square bore
28.0
13.0
25.0
£ 15.97 - £ 24.57 2 In stock
12.0
62.0
Steel
Round Bore
31.0
18.0
22.0
£ 16.45 - £ 25.30 19 In stock
16.0
74.0
Steel
Round Bore
37.0
21.0
25.0
£ 22.48 - £ 34.59 12 In stock
16.0
74.0
Steel
With keyway
37.0
21.0
25.0
£ 28.66 - £ 44.09 2 In stock
10.0
48.0
Steel
Round Bore
24.0
12.0
22.0
£ 38.19 - £ 58.76 10 In stock
20.0
82.0
Steel
Round Bore
41.0
18.0
42.0
£ 34.52 - £ 53.10 Request the lead time here
12.0
56.0
Steel
With keyway
28.0
13.0
25.0
  • of 5
Single Universal Joint 10.0 52.0 Steel

20214173

Price Range
£ 31.31 - £ 20.35

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    16.0
  • l1
    52.0
  • l2
    26.0
Single Universal Joint 25.0 108.0 Steel

20214159

Price Range
£ 42.99 - £ 27.94

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 40.0 166.0 Steel

20214227

Price Range
£ 188.66 - £ 122.63

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 32.0 130.0 Steel

20214289

Price Range
£ 103.89 - £ 67.53

Stock Levels
2 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 32.0 130.0 Steel

20214340

Price Range
£ 115.53 - £ 75.09

Stock Levels
5 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 30.0 132.0 Steel

20214807

Price Range
£ 69.65 - £ 45.27

Stock Levels
2 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    30.0
  • d2
    50.0
  • l1
    132.0
  • l2
    66.0
Single Universal Joint 10.0 48.0 Steel

20214838

Price Range
£ 21.99 - £ 14.29

Stock Levels
91 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 8.0 40.0 Steel

20214821

Price Range
£ 21.99 - £ 14.29

Stock Levels
85 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    8.0
  • d2
    16.0
  • l1
    40.0
  • l2
    20.0
Single Universal Joint 22.0 95.0 Steel

20214890

Price Range
£ 42.99 - £ 27.94

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    22.0
  • d2
    45.0
  • l1
    95.0
  • l2
    47.5
Single Universal Joint 50.0 190.0 Steel

20214951

Price Range
£ 277.32 - £ 180.26

Stock Levels
2 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 14.0 60.0 Steel

20215002

Price Range
£ 34.59 - £ 22.48

Stock Levels
9 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 20.0 86.0 Steel

20214142

Price Range
£ 31.16 - £ 20.25

Stock Levels
18 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    32.0
  • l1
    86.0
  • l2
    43.0
Single Universal Joint 40.0 166.0 Steel

20214166

Price Range
£ 167.94 - £ 109.16

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 12.0 56.0 Steel

20214241

Price Range
£ 44.09 - £ 28.66

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 25.0 108.0 Steel

20214210

Price Range
£ 55.09 - £ 35.81

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 25.0 108.0 Steel

20214272

Price Range
£ 75.94 - £ 49.36

Stock Levels
1 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 25.0 108.0 Steel

20214333

Price Range
£ 87.52 - £ 56.89

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 14.0 60.0 Steel

20214852

Price Range
£ 25.30 - £ 16.45

Stock Levels
14 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 18.0 74.0 Steel

20214876

Price Range
£ 31.16 - £ 20.25

Stock Levels
130 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 16.0 68.0 Steel

20214869

Price Range
£ 26.75 - £ 17.39

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 35.0 140.0 Steel

20214937

Price Range
£ 140.75 - £ 91.49

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 12.0 56.0 Steel

20214999

Price Range
£ 33.94 - £ 22.06

Stock Levels
1 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 25.0 108.0 Steel

20215057

Price Range
£ 63.63 - £ 41.36

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 40.0 160.0 Steel

20215095

Price Range
£ 235.64 - £ 153.17

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    40.0
  • d2
    80.0
  • l1
    160.0
  • l2
    80.0
Single Universal Joint 35.0 140.0 Steel

20215088

Price Range
£ 161.61 - £ 105.05

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 10.0 48.0 304 Stainless Steel

20215163

Price Range
£ 43.97 - £ 28.58

Stock Levels
5 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 20.0 82.0 304 Stainless Steel

20215194

Price Range
£ 76.86 - £ 49.96

Stock Levels
5 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 25.0 108.0 304 Stainless Steel

20215347

Price Range
£ 140.75 - £ 91.49

Stock Levels
10 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 22.0 95.0 Steel

20215408

Price Range
£ 68.40 - £ 44.46

Stock Levels
2 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    22.0
  • d2
    45.0
  • l1
    95.0
  • l2
    47.5
Single Universal Joint 22.0 95.0 Steel

20215477

Price Range
£ 79.18 - £ 51.47

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    22.0
  • d2
    45.0
  • l1
    95.0
  • l2
    47.5
Single Universal Joint 30.0 122.0 Steel

20215484

Price Range
£ 109.40 - £ 71.11

Stock Levels
1 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 10.0 48.0 304 Stainless Steel

20216429

Price Range
£ 69.46 - £ 45.15

Stock Levels
12 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 16.0 68.0 Steel

20217310

Price Range
£ 84.48 - £ 54.91

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Square bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 10.0 52.0 Steel

20214111

Price Range
£ 21.99 - £ 14.29

Stock Levels
12 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    16.0
  • l1
    52.0
  • l2
    26.0
Single Universal Joint 12.0 62.0 Steel

20214180

Price Range
£ 33.94 - £ 22.06

Stock Levels
11 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    22.0
  • l1
    62.0
  • l2
    31.0
Single Universal Joint 20.0 86.0 Steel

20214203

Price Range
£ 42.37 - £ 27.54

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    32.0
  • l1
    86.0
  • l2
    43.0
Single Universal Joint 16.0 68.0 Steel

20214258

Price Range
£ 48.89 - £ 31.78

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 10.0 48.0 Steel

20214296

Price Range
£ 53.10 - £ 34.52

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 20.0 82.0 Steel

20214326

Price Range
£ 69.56 - £ 45.21

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 12.0 56.0 Steel

20214845

Price Range
£ 24.57 - £ 15.97

Stock Levels
12 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 20.0 82.0 Steel

20214883

Price Range
£ 34.59 - £ 22.48

Stock Levels
12 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 32.0 130.0 Steel

20214920

Price Range
£ 73.02 - £ 47.46

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 30.0 122.0 Steel

20214913

Price Range
£ 66.95 - £ 43.52

Stock Levels
5 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 10.0 48.0 Steel

20214982

Price Range
£ 31.31 - £ 20.35

Stock Levels
19 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 16.0 68.0 Steel

20215019

Price Range
£ 36.12 - £ 23.48

Stock Levels
13 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 32.0 130.0 Steel

20215071

Price Range
£ 85.15 - £ 55.35

Stock Levels
9 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 6.0 34.0 304 Stainless Steel

20215149

Price Range
£ 43.97 - £ 28.58

Stock Levels
23 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 12.0 56.0 304 Stainless Steel

20215170

Price Range
£ 49.19 - £ 31.97

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 30.0 122.0 304 Stainless Steel

20215217

Price Range
£ 148.78 - £ 96.71

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 14.0 60.0 Steel

20215385

Price Range
£ 44.09 - £ 28.66

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 30.0 122.0 Steel

20215415

Price Range
£ 97.74 - £ 63.53

Stock Levels
2 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 50.0 190.0 Steel

20215446

Price Range
£ 343.81 - £ 223.48

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 35.0 140.0 Steel

20215491

Price Range
£ 198.55 - £ 129.06

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 20.0 82.0 Steel

20215033

Price Range
£ 45.95 - £ 29.87

Stock Levels
11 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 18.0 74.0 Steel

20215026

Price Range
£ 42.37 - £ 27.54

Stock Levels
2 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 30.0 122.0 Steel

20215064

Price Range
£ 79.07 - £ 51.40

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 16.0 68.0 304 Stainless Steel

20215187

Price Range
£ 53.48 - £ 34.76

Stock Levels
2 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 18.0 74.0 Steel

20215392

Price Range
£ 51.58 - £ 33.53

Stock Levels
7 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 18.0 74.0 Steel

20215460

Price Range
£ 62.36 - £ 40.53

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    18.0
  • d2
    36.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 40.0 160.0 Steel

20215507

Price Range
£ 263.70 - £ 171.41

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    40.0
  • d2
    80.0
  • l1
    160.0
  • l2
    80.0
Single Universal Joint 16.0 68.0 304 Stainless Steel

20216122

Price Range
£ 74.56 - £ 48.46

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 30.0 122.0 304 Stainless Steel

20216238

Price Range
£ 175.08 - £ 113.80

Stock Levels
6 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    30.0
  • d2
    58.0
  • l1
    122.0
  • l2
    61.0
Single Universal Joint 16.0 68.0 Steel

20214319

Price Range
£ 57.88 - £ 37.62

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 30.0 132.0 Steel

20214791

Price Range
£ 57.50 - £ 37.38

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    30.0
  • d2
    50.0
  • l1
    132.0
  • l2
    66.0
Single Universal Joint 6.0 34.0 Steel

20214814

Price Range
£ 21.99 - £ 14.29

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 25.0 108.0 Steel

20214906

Price Range
£ 51.53 - £ 33.49

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 40.0 160.0 Steel

20214944

Price Range
£ 214.76 - £ 139.59

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    80.0
  • l1
    160.0
  • l2
    80.0
Single Universal Joint 6.0 34.0 Steel

20214968

Price Range
£ 34.45 - £ 22.39

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 8.0 40.0 Steel

20214975

Price Range
£ 34.45 - £ 22.39

Stock Levels
4 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    8.0
  • d2
    16.0
  • l1
    40.0
  • l2
    20.0
Single Universal Joint 22.0 95.0 Steel

20215040

Price Range
£ 54.22 - £ 35.24

Stock Levels
1 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    22.0
  • d2
    45.0
  • l1
    95.0
  • l2
    47.5
Single Universal Joint 50.0 190.0 Steel

20215101

Price Range
£ 298.19 - £ 193.82

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 8.0 40.0 304 Stainless Steel

20215156

Price Range
£ 43.97 - £ 28.58

Stock Levels
56 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    8.0
  • d2
    16.0
  • l1
    40.0
  • l2
    20.0
Single Universal Joint 25.0 108.0 304 Stainless Steel

20215200

Price Range
£ 114.46 - £ 74.40

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 20.0 82.0 304 Stainless Steel

20215330

Price Range
£ 97.99 - £ 63.69

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 35.0 140.0 Steel

20215422

Price Range
£ 178.44 - £ 115.99

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    35.0
  • d2
    70.0
  • l1
    140.0
  • l2
    70.0
Single Universal Joint 40.0 160.0 Steel

20215439

Price Range
£ 243.60 - £ 158.34

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    80.0
  • l1
    160.0
  • l2
    80.0
Single Universal Joint 14.0 60.0 Steel

20215453

Price Range
£ 53.10 - £ 34.52

Stock Levels
4 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    14.0
  • d2
    28.0
  • l1
    60.0
  • l2
    30.0
Single Universal Joint 50.0 190.0 Steel

20215514

Price Range
£ 363.92 - £ 236.55

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 6.0 34.0 304 Stainless Steel

20216269

Price Range
£ 65.07 - £ 42.30

Stock Levels
17 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    6.0
  • d2
    16.0
  • l1
    34.0
  • l2
    17.0
Single Universal Joint 8.0 40.0 304 Stainless Steel

20216450

Price Range
£ 65.07 - £ 42.30

Stock Levels
3 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    8.0
  • d2
    16.0
  • l1
    40.0
  • l2
    20.0
Single Universal Joint 12.0 56.0 304 Stainless Steel

20216481

Price Range
£ 70.31 - £ 45.70

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 12.0 56.0 Steel

20217136

Price Range
£ 55.57 - £ 36.12

Stock Levels
6 In stock
Attributes
  • Bore dia
    Square bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 12.0 62.0 Steel

20214128

Price Range
£ 24.57 - £ 15.97

Stock Levels
2 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    22.0
  • l1
    62.0
  • l2
    31.0
Single Universal Joint 16.0 74.0 Steel

20214135

Price Range
£ 25.30 - £ 16.45

Stock Levels
19 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 16.0 74.0 Steel

20214197

Price Range
£ 34.59 - £ 22.48

Stock Levels
12 In stock
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 10.0 48.0 Steel

20214234

Price Range
£ 44.09 - £ 28.66

Stock Levels
2 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 20.0 82.0 Steel

20214265

Price Range
£ 58.76 - £ 38.19

Stock Levels
10 In stock
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 12.0 56.0 Steel

20214302

Price Range
£ 53.10 - £ 34.52

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0