Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Abrazaderas duales estándar

 (1 conjunto de productos)

Las abrazaderas duales estándar sujetan y retienen cables en tiradas largas cuando se atornillan a una superficie de montaje y protegen los cables de daños, vibraciones y roces causados por el movimiento excesivo.

Abrazaderas duales estándar

These Cable Cleats provide high-strength support for cables, wires and conductors. It offers strain relief, prevent cable movement, and assure cable systems' overall safety and reliability.

These can be installed on walls, ceilings, floors, or other structures and work with wires of various widths. Resistant to the sensation of vibration, corrosion, damage, chafing from excessive movement, and heavy loads. They are intended to last a long period of time.

It is easy to install by simply screwing it into place, retaining cables in place, and protecting the electrical system's integrity. Used in applications for electrical installations (wiring installations, electrical system maintenance), industrial settings, and telecommunications (fibre optic cables).

  • It provide high-strength support for cables, wires and conductors.
  • Damage, vibration, and corrosion resistant.
  • It offers strain relief, prevent cable movement, and assure cable safety.
Material: LDPE - PIR Color: Negro Código De La Serie: , SR1780