Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
Hinta-alue | Saatavuus | Väri | Materiaali | Kannan korkeus | Kannan läpimitta | Tapin pituus | Yhteensopivat paneelin paksuudet | Yhteensopivat aukon halkaisijat | Osta | |
---|---|---|---|---|---|---|---|---|---|---|
SR-4090B | 0,1044 € - 0,1044 € | 124617 Varastossa |
Musta
|
Nailon
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
|
0,0933 € - 0,1396 € | 28622 Varastossa |
Musta
|
Nailon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
0,386 € - 0,4134 € | 1088 Varastossa |
Vaaleanruskea
|
Nailon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
0,0943 € - 0,1002 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
0,097 € - 0,1031 € | 48838 Varastossa |
Valkoinen
|
Nailon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.283 in
7.2 mm
|
0.146 - 0.173 in
3.7 - 4.4 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
0,3107 € - 0,3313 € | 8696 Varastossa |
Musta
|
Nailon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.177 in
4.5 mm
|
0.079 - 0.256 in
2.0 - 6.5 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
0,0971 € - 0,1032 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.307 in
7.8 mm
|
0.169 - 0.205 in
4.3 - 5.2 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
0,1766 € - 0,2149 € | 49905 Varastossa |
Musta
|
Nailon
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.28 in
7.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
0,0947 € - 0,1007 € | 7487 Varastossa |
Valkoinen
|
Nailon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.11 in
2.8 mm
|
0.024 - 0.047 in
0.6 - 1.2 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
0,1889 € - 0,2313 € | 3848 Varastossa |
Musta
|
Nailon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
0,0821 € - 0,0821 € | 96106 Varastossa |
Musta
|
Nailon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
0,1031 € - 0,1031 € | 12943 Varastossa |
Musta
|
Nailon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.28 in
7.1 mm
|
0.173 - 0.197 in
4.4 - 5.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
0,0886 € - 0,0943 € | 77692 Varastossa |
Valkoinen
|
Nailon
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.177 in
4.5 mm
|
0.039 - 0.118 in
1.0 - 3.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
0,2409 € - 0,2409 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
||
0,3669 € - 0,3942 € | 891 Varastossa |
Vaaleanruskea
|
Nailon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
0,3231 € - 0,3477 € | 33601 Varastossa |
Musta
|
Nailon
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.126 in
2.7 - 3.2 mm
|
||
0,3696 € - 0,3956 € | 51575 Varastossa |
Vaaleanruskea
|
Nailon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.142 - 0.165 in
3.6 - 4.2 mm
|
||
SRVO-4060B | 0,1492 € - 0,1834 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
|
SRVO-4070B | 0,1547 € - 0,1889 € | 103871 Varastossa |
Musta
|
Nailon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
|
0,1478 € - 0,1478 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon
|
0.098 in
2.5 mm
|
0.476 in
12.1 mm
|
0.413 in
10.5 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.