Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(33 Tuotteet)
Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.
The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.
Tämä 90 lukko on tärinänkestävä ja sopii sekä vasen- että oikeakätisille. Lukko aukeaa vain työntämällä ja kiertämällä ohjainta avaimella. Tässä 90 lukkovalikoimassa on erilaisia pinnoitteita ja ohjaimia, jotka sopivat moniin käyttökohteisiin. Sitä voi käyttää 16,5 x 19,0 mm aukoissa.
Sarjanumero: SR5007
The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.
These Furniture Locks with Sprung Bolts are used to secure furniture cabinets, drawers, and doors. These locks use a sprung bolt mechanism that offers a robust and durable locking action. It extends from the lock body and securely contacts with a strike plate or catch, ensuring the door or drawer stays closed and inaccessible.
The lock includes an anti-drill core for enhanced security; the key is only removed while locked. Its movement is just 45 degrees with the key free in the open position. The spring bolt system provides a strong locking action, making it impossible for attackers to tamper with or force open the closed door or drawer.
They are strong and resilient, quick to install, and can be adapted to existing furniture pieces, giving a convenient and effective option for securing doors and drawers. These locks fit a standard double D mounting hole and are suitable for sliding doors, display cabinets and glass fronted notice boards
Series Code :SR1887
Sarjanumero: SR1887
Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
Takalukolla varustetuissa laatikkosalvoissa on sileä pinta, joka tarjoaa esteettisen viimeistelyn. Ne toimivat vetokoukulla. Ne kiinnittävät vetämällä kaksi osaa yhteen ja lukittuvat painamalla salvan yli keskikohtansa. Tämä salpavalikoima on kevyt verrattuna johtolukkoihin. Niitä käytetään pienissä säiliöissä, metallilaatikoissa ja kevyissä teollisissa puhdistuskoneissa. Tarjolla on erilaisia materiaaleja, jotka sopivat erilaisiin käyttöympäristöihin.
Neljänneskierroslukkovalikoimaan voi hankkia erilaisia lisävarusteita, kuten kiinnitysrenkaita. Niitä on kahta eri tyyppiä: jousiteräksinen ja painevaletusta sinkistä valmistettu. Ne sopivat kaikkiin lukkoihin, joiden asennusreiän koko on 20.2 x 22.2.
Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Matalaprofiiliset kuljetuslavojen jalat, joita kutsutaan usein hitsatuiksi kupeiksi. Ne sopivat vakiomallisiin metallipohjaisiin liukuihin ja kasvattavat kestoa ja suojausta.
Sileä niukkahiilinen teräs suojaa lattiaa ja pienentää melutasoa peittäen metallialustan täysin ja suojaten sitä.
Korokkeen maksimikoot käytettäessä SHS-putkia. Tämä kuljetuslavojen jalkavalikoima sopii erinomaisesti metallisille kuljetusalustoille ja kehikoille.
Ulkopuoliset metalliset kulmasaranat sopivat koneen suojiin ja sähköpaneeleihin. Niille on tarjolla eri profiileja ja kokoja, ja ne voidaan asentaa joko tapilla tai ruuveilla.
Neljänneskierroslukkovalikoimaan voi hankkia erilaisia lisävarusteita, kuten lukkokahvoja. Ne on valmistettu polyamidista. Ne sopivat kaikkiin lukkoihin, joiden asennusreiän koko on 20.2 x 22.2
Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.
Neljänneskierrosjousisalvat sopivat erinomaisesti sähkökaappeihin ja koteloihin. Seitsemän päätyyliä ja kuusi otinvalikoimaa saatavilla sekä kaksi materiaalivaihtoehtoa (ruostumaton teräs ja ruiskuvalettu sinkkiseos), erilaisilla pinnoitteilla. Tälle tuotteelle on saatavilla lukuisia muunnelmia.
Minisalpalukkoja on tarjolla useita päätyylejä, kahvavalikoimia ja tyyppejä eri käyttökohteisiin. Tyyppi 1 on jousellinen ja valmistettu vahvasta painevaletusta sinkkiseoksesta
Sarjanumero: SR5528
Tässä olkaruuvien mallistossa on kuusikulmainen, torx- tai urallinen kierre.
Tässä olkaruuvien valikoimassa on erittäin matala kanta kuusikulmaisella istukkakannalla. Näiden erittäin matalan profiilin ruuvien kannan korkeus on noin 1/3 normaaleista olkaruuveista. Kuusikulmaiset kannat ovat ihanteellisia tarkkoihin kokoonpanoihin, ja niitä käytetään paikoissa, jossa on vähemmän pinta-alaa.
Ne on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa. Nämä ruuvit soveltuvat lääketeollisuuden ja muihin käyttökohteisiin.
Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
Nämä olkaruuvit tunnetaan myös olkapultteina. Ne ovat kiinnittimiä, joiden lieriömäinen olake erottaa ruuvin pään kierreosasta. Olae on työstetty tarkkaan toleranssiin, ja se toimii tukipintana kierteen päälle.
Olkaruuveja käytetään tilanteissa, joissa tarvitaan asennustappia, tulppaa, niveltä, akselia tai liukua. Se on jonkin verran magneettinen, luja ja korroosionkestävä, mutta ei hyvin haastavissa olosuhteissa.
Tässä olkaruuvien valikoimassa on kuusiokolokanta, joka mahdollistaa niiden helpon kiristämisen tai höllentämisen kuusiokoloavaimella. Lisäksi niiden pää ei ole sileä, mikä helpottaa tarttumista. Nämä ruuvit soveltuvat elektroniikan, koneiden ja autoteollisuuden käyttökohteisiin.
Nämä matalakupukantaiset ruuvit tunnetaan myös matalakupukantaisina apultteina: ne ovat kiinnittimiä, joissa on lieriömäinen varsi ja kupukanta yhdessä ja olake toisessa päässä. Olae on työstetty tarkkaan toleranssiin, ja se toimii tukipintana kierteen päälle.
Olkaruuvit ovat hyödyllisiä, kun tarvitaan asennustappia, tulppaa, niveltä, akselia tai liukuliikettä. Se on luja ja korroosionkestävä, mutta ei todella haastavissa olosuhteissa.
Tässä olkaruuvivalikoimassa on matalakupukanta, joka on hieman kupumainen, ja litteä laakeri. Soveltuu matalan profiilin käyttökohteisiin, ja sen ulkomuoto on esteettisesti miellyttävä. Helppo asentaa tai irrottaa talttapääruuvimeisselillä. Nämä ruuvit soveltuvat elektroniikan, lääkinnällisten laitteiden, koneiden ja autoteollisuuden käyttökohteisiin.
Nämä olkaruuvit, jotka tunnetaan myös olkapultteina, ovat kiinnittimiä, joissa on lieriömäinen kanta ja kierrevarsi. Niissä on olake, joka kulkee päästä varteen, joka on työstetty tarkkaan toleranssiin. Olkaruuveja käytetään yleisesti kahden komponentin liittämiseen, ja olka toimii kantavana pintana.
Olkaruuvit sopivat käyttökohteisiin, joissa tarvitaan asennustappia, tulppaa, niveltä, akselia tai liukuliikettä.
Tässä olkaruuvien valikoimassa on uritettu pää, jonka ansiosta ne voidaan viedä sisään talttapääruuvimeisselillä. Ne ovat magneettisia, ja niissä on erinomainen leikkauslujuus, vaikka ne syöpyvätkin hieman herkemmin perinteisiin olkaruuveihin verrattuna. Nämä ruuvit soveltuvat elektroniikan, koneiden, autoteollisuuden ja tuotannon käyttökohteisiin.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.