Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(19 Termékek)
Banjo Union Caps prevent against dirt, damage and contamination, while in storage and transit. Quick and easy to install. Can endure temperatures ranging from -30C up to +80C.
End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.
Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Round Vinyl End Caps seal and protect the ends of pipes, tubes and cylindrical items from contamination. Creates a clean finish. Resistant to impact, weathering and abrasion.
Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.
Hasznos sapka keresztfejű kialakítással, amelyet általában kerti vesszők, fémrudak és egyéb botok hegyére alkalmaznak.
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Oval Feet Ferrules are intended to add stability, provide floor protection and a polished appearance to equipment. Covers sharp tube edges and oval legs, providing impact and wear resistance. They are adaptable, allowing for easy application.
A párhuzamos oldalú védődugók általános célú dugók, amelyeket különféle alkalmazások védelmére használnak.
A hőre lágyuló elasztomer termékcsalád olyan alkalmazásokhoz ajánlott, ahol savállóság szükséges. A PVC termékcsalád nagymértékben ellenáll a forgácsolódásnak, ezért ideális menetes alkalmazásokhoz. A zöld vinil termékcsalád jól működik olyan alkalmazásokban, ahol olajok és zsírok vannak jelen.
Párhuzamos vagy egyenes falú kialakítással rendelkezik, amely biztosítja a biztonságos és szoros illeszkedést, miközben megakadályozza a szennyeződéseket, sérüléseket, piszkot, korróziót, nedvességet és törmeléket a tárolás és a szállítás során.
A húzófüles sapkákat úgy tervezték, hogy megvédjék az alkalmazásokat a szennyeződésektől és a kiömlésektől. A húzófül kialakítása nagyobb felületi érintkezési felületet biztosít, kisebb megfogóerőt igényel a beszerelés és eltávolítás során.
A fülek különösen hasznosak azokban az alkalmazásokban, amelyek gyors eltávolítást igényelnek a mechanikai folyamat során, ezért népszerű választás a különböző iparágakban.
A felhasznált anyagok rugalmassága lehetővé teszi az alkalmazásokhoz való szoros illeszkedést. A fül hozzáadása nélkülözhetetlen választássá teszi őket.
Round Hanger Caps protect the outer diameters of threaded and non-threaded tubes and rods, preventing unintentional displacement. Feature an attractive finish and have excellent weather resistance.
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Standard Flexible End Caps are compatible with Metric, BSP and UNF threads. Guards against dust and moisture. Applied on the ends of pipes, tubes, and fittings.
A sapkák szabványos csőmérethez alacsony költségű védősapkák kiváló minőségű felületkezeléssel.
Öntött kupakok, amelyeket úgy terveztek, hogy megragadják a menetes és menet nélküli csővégek külső átmérőjét, megakadályozva az idegen anyagok bejutását a tárolás és a szállítás során.
A sapka kialakítása belső bordákkal rendelkezik, amelyek szoros illeszkedést biztosítanak. Ezenkívül a termékcsalád olyan kupakokat tartalmaz, amelyek kis szellőzőnyílással rendelkeznek a légnyomás felhalmozódásának elkerülése érdekében, és megfelelnek az ANSI és DIN előírásoknak.
Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.
Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.
Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.
A csővégdugók a csövek és vezetékek végeinek tömítésére szolgáló alapvető alkatrészek az iparágak széles körében. Úgy tervezték, hogy biztonságos és megbízható zárást biztosítson, amely segít megelőzni a szivárgásokat, a szennyeződést és a cső vagy vezeték sérülését. Kivételes tartóssággal, sokoldalúsággal és könnyű telepítéssel rendelkeznek; számos előnnyel rendelkezik, és különféle iparágakban használható, mint például az építőiparban, a vízvezeték-szerelésben és a gyártásban.
Anyagát és méretét tekintve rendkívül sokoldalú. Ezek a dugók jellemzően kiváló minőségű anyagokból, például gumiból és műanyagból készülnek, amelyek kiváló szilárdságot és kopásállóságot biztosítanak.
Különféle méretben és kivitelben kapható, hogy különböző cső- vagy vezetékméretekhez illeszkedjen, pontos és biztonságos tömítést biztosítva.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Weboldalunk jelenleg technikai problémák léphetnek fel, emiatt az oldalak lassaban vagy egyáltalán nem töltenek be. Ha bármilyen nehézséggel szembesül az oldalunkon való böngészés során, kérjük, forduljon közvetlenül ügyfélszolgálatunkhoz a +36 1 610 5845-ös telefonszámon vagy írjon nekünk a info@essentracomponents.hu e-mail címre. Kollégáink készséggel állnak rendelkezésre. Az esetleges kellemetlenségért elnézésüket kérjük.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.