W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(17 Produkty)
Threaded Protection Caps are designed for use with Metric Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Threaded Protection Plugs designed for use on Metric Threads. Shields threads and fittings from damage and contaminants during production, storage and shipment. Features a knurled head design for easy hand installation and removal, with a twisting motion. Ideal for applications exposed to high fluid flow and vibration.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Odporne na działanie wysokiej temperatury, elastyczne nasadki z uchwytem to łatwe w montażu i demontażu nasadki na elementy gwintowane i gładkie.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Osłony zabezpieczające do śrub służą do zakrycia i ochrony łbów śrub i nakrętek przed warunkami otoczenia. Idealne do łbów śrub i nakrętek. Zapewniają estetyczne wykończenie i świetnie sprawdzają się w zastosowaniach zewnętrznych.
Szeroka gama artykułów w tym asortymencie zapewnia duży wybór rozmiarów i możliwość dobrania wyrobów do różnych zastosowań. Te osłony są dostępne w wariantach pasujących do standardowych śrub calowych UNF, metrycznych ISO 4017 i DIN 933.
Dostępne w różnych kolorach.
Banjo Bolt Caps are protective caps with a retaining washer to hold and protect banjo bolts from dirt and damage. They are easy to grasp, even while wearing gloves. Ideal for assembly storage and transportation.
Bolt Caps used for covering screws, nuts, washers and bolts. Features a snap-on design. They protect against damage and prolonged exposure to the elements. Two varieties are available, depending on usage and size.
Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.
Allen Screw Caps firmly fit atop hex socket screws. They protect against damage and contamination. Used in sectors, including electronics and furniture making.
Miękkie nasadki radełkowane to prosty i ekonomiczny sposób zabezpieczania gwintów metrycznych i UNF na czas malowania, montażu lub transportu. Charakteryzuje je radełkowana powierzchnia zewnętrzna i wykonanie z miękkiego i trwałego TPE, co gwarantuje lepszy chwyt i ciasne dopasowanie. Chronią końcówki rur przed uszkodzeniem oraz wnikaniem kurzu i ciał obcych.
Łatwy montaż i demontaż. Wytrzymują temperaturę od -60C do 135C.
Są powszechnie używane w branży instalatorskiej, HVAC i w przemyśle.
Unicap caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately, in low and high profile designs.
Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.
Collar Plugs feature a self-tapping design for easy installation. The thick walls make them highly durable and difficult to dislodge, ensuring a secure connection.
Nasadki z uchwytem służą do zabezpieczenia przed zanieczyszczeniami i wyciekami. Uchwyt zapewnia większą powierzchnię styku podczas montażu i demontażu, a tym samym wymaga mniejszej siły chwytu.
Uchwyty są szczególnie przydatne w zastosowaniach wymagających szybkiego demontażu w procesie mechanicznym. Z tego powodu są często stosowane w wielu branżach.
Elastyczność zastosowanego materiału umożliwia ciasne dopasowanie elementu. Dodatkowy uchwyt sprawia, że stają się niezbędnym wyborem.
Zaślepki wciskane stanowią praktyczne rozwiązanie do zaślepiania różnorodnych otworów na czas procesu produkcji lub transportu. Można je umieszczać w gotowych produktach. Zaprojektowano je z myślą o zabezpieczeniu osoby przenoszącej produkt przed zranieniem o ostre krawędzie otworów. Różnorodne zaślepki z naszego asortymentu mogą służyć do zabezpieczenia przed wnikaniem zanieczyszczeń.
Łatwo się je instaluje poprzez wciśnięcie i demontuje. Są używane w rozmaitych zastosowaniach, na przykład medycznych, motoryzacyjnych, spożywczych oraz w maszynach przemysłowych.
Chronią przed uszkodzeniami, pyłem, zabrudzeniami, wilgocią i korozją.
Standardowe nasadki i zaślepki stożkowe to komponenty o wszechstronnym zastosowaniu. Jeden element można użyć zarówno jako nasadkę jak i zaślepkę. Stożkowy kształt umożliwia montaż w charakterze zatyczki w otworach o różnych średnicach wewnętrznych i w charakterze nasadki na elementach o różnych średnicach zewnętrznych.
Te dwufunkcyjne nasadki/zaślepki zwykle używane są do zabezpieczenia przed uszkodzeniem, wnikaniem zanieczyszczeń i wilgoci, a także przed korodowaniem podczas przechowywania i transportu.
Prosta konstrukcja na wcisk sprawia, że te dwufunkcyjne komponenty łatwo się montuje i demontuje. Bogaty asortyment oferuje możliwość wyboru komponentów różnej wielkości, od 2,9 mm do 345,0 mm.
Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować
You are logged out due to a second login attempt. Please login again if you want to continue in this device.