Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Oțel Balamale cu ridicare Încuietoare dulap oțel

 (4 Produse)

Listă Grilă

Balama cu ridicare montată cu șuruburi

Nastaviteľné závesy skrutkovacie sa dajú ľahko zdvihnúť na zloženie zapustených dverí. Sortiment ponúka výber materiálu, ktorý vyhovuje požiadavkám aplikácie a povrchovej úpravy. Uhol otvorenia majú 180 a dajú sa použiť ako ľavé alebo pravé. S konštrukciou plochého pántu s predvŕtaným otvorom na priskrutkovanie na rám.

Balamale decalate metalice cu ridicare

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Oțel, Oțel inoxidabil, Aliaj de zinc turnat sub presiune, Aliaj de zincCuloare: Natural, Negru, Gri, , CromStandard de inflamabilitate a materialului: Series Code:

Balamale liniare metalice cu ridicare

Štandardné pánty kovové s čapom sú bočné závesy, ktoré sa dajú ľahko nasadiť a zvesiť zo vstavaných dvier. Uhol otvorenia majú 180 a dajú sa použiť ako ľavé alebo pravé.

Încuietori pentru mobilier - Cupă îngropată

These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.

It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.

Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.

  • Used to offer security and privacy.
  • Available with Keyed Alike or Keyed Differ.
  • It designed to be used with our rods to give 2-point locking.
Material: Aliaj de zincCuloare: Standard de inflamabilitate a materialului: