Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Cu montare cu șurub Montare laterală Clemă detensionare cablu

 (1 Produsul)

Listă Grilă

Cleme pentru cabluri - Fixare cu șurub, de detensionare

These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs.

The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.

They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.

  • It is designed to securely tie and organise cables while slightly reducing strain.
  • It is attached with two screws that offer a firm hold on the cables.
  • Resistant to environmental conditions, excellent for both indoor and outdoor use.
Material: PA, NailonCuloare: Negru, Natural, GriStandard de inflamabilitate a materialului: UL94 V-2Series Code: