Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Cu operare cu mâner Fix Blocare prin împingere

 (27 Produse)

Listă Grilă

Încuietoare extensibilă și opritor

Strmeňové závory sú nízkoprofilové a protikus je skrytý a zafixovaný pod závorou na podporu zámky. Rúčka je vyrobená z čiernej gumy a na montáž sa používajú štandardné skrutky M4 (nie sú súčasťou balenia).

Încuietori pentru mobilier - Broască pentru dulapuri cu regim greu de utilizare

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Material: Aliaj de zinc turnat sub presiune Culoare: Natural, Series Code:

  • din 2