Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Sigilii Hanalock Știfturi cu deblocare rapidă

 (5 Produse)

Listă Grilă

Pistoane de indexare - cu flanșă

Čapy s pružinou a prírubou so sortimentu Essentra majú prírubu s otvormi pre skrutku pre ďalšie upevnenie. Sú ideálne na použitie na tenkých materiáloch.

Cod Serie: SR6571

Piston indexare cu arc - cu inel de ridicare

Čap s pružinou a krúžkom, ktorý je tiež zaťahovací. Má poniklované puzdro a čap z nehrdzavejúcej ocele.

Krúžok poskytuje pohodlný spôsob vytiahnutia čapu. Tieto čapy sú vhodné na umiestnenie, nastavenie a zaistenie. Medzi bežné aplikácie patrí vybavenie telocvične, ako sú posilňovacie stroje.

Pre veľkosti závitu M6, M8, M10 a M12.

  • Materiál puzdra: poniklovaná oceľ
  • Materiál čapu: Nehrdzavejúca oceľ


Cod Serie: SR5407

Sigilii Hanalock

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colours: Blue, Green, Orange, Red and White




Cod Serie: SRH0019, SRH0018, SREinLock

Sigilii de securitate, schele și protecția în timpul transportului

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow



Cod Serie: SRArrowLock, SR1153, SR1152, SR1151, SRZipLock, SRSphereLock, SRLuggagelock

Ştifturi de blocare cu încuietoare axială

Zaisťovacie skrutky - Valcová podpera

Cod Serie: SR6566