Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Metal Șurub Încuietoare dulap furtun anti-incendiu Șuruburi

 (3 Produse)

Listă Grilă

Butoane fluture -Prizon stanțat/filetat

Krídlové kaskádovité skrutky majú vystupujúce kovové odsadenie na zabezpečenie montáže kovu na kov a zároveň zabezpečenia pákového efektu. Krídlové kaskádovité skrutky majú oceľové svorníky a sú odolné voči rozpúšťadlám, olejom, mazivám a chemikáliám.

Cod Serie: SR1579

Mânere rotunde pentru șuruburi - Cap moletat

Ryhované skrutkovacie gombíky sa dajú zatlačiť na skrutky na vytvorenie malého gombíka na upnutie alebo zaistenie. Tieto gombíky sa dajú použiť na akúkoľvek dlhú skrutku a ich ryhovaný okraj sa dá ľahko uchopiť na dotiahnutie a uvoľnenie.

Cod Serie: SR6127

Încuietori pentru mobilier - Broască pentru dulapuri cu regim greu de utilizare

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Material: Aliaj de zinc turnat sub presiune Culoare: Natural, Series Code: