Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
Seri Kodu: SR1096, SR6119, SR5755, SR1066
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | ID | IH | Renk | Malzeme | Satın Al | |
---|---|---|---|---|---|---|---|
5,3412 TL - 13,086 TL | 24 Stokta |
0.602 in
15.3 mm
|
0.512 in
13.0 mm
|
Yellow
|
PVC
|
||
9,5444 TL - 23,3838 TL | Teslim süresini öğrenmek için tıklayın |
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
9,0841 TL - 22,2563 TL | 174398 Stokta |
0.988 in
25.1 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
17,0329 TL - 41,7307 TL | Teslim süresini öğrenmek için tıklayın |
0.866 in
22.0 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
2,9124 TL - 7,1354 TL | 11650 Stokta |
0.303 in
7.7 mm
|
0.512 in
13.0 mm
|
Yellow
|
PVC
|
||
6,4004 TL - 15,681 TL | 1710 Stokta |
0.469 in
11.9 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
7,4756 TL - 18,3151 TL | 1135 Stokta |
0.74 in
18.8 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
11,881 TL - 29,1086 TL | Teslim süresini öğrenmek için tıklayın |
0.382 in
9.7 mm
|
0.909 in
23.1 mm
|
Black
|
EPDM
|
||
18,1895 TL - 44,5642 TL | 5457 Stokta |
0.61 in
15.5 mm
|
1.012 in
25.7 mm
|
Black
|
EPDM
|
||
16,1919 TL - 22,6686 TL | 8600 Stokta |
0.354 in
9.0 mm
|
2.047 in
52.0 mm
|
Natural
|
Silicone
|
||
491665 | 45,1058 TL - 110,5094 TL | Teslim süresini öğrenmek için tıklayın |
0.827 in
21.0 mm
|
2.047 in
52.0 mm
|
Natural
|
Silicone
|
|
6,5129 TL - 6,5129 TL | 5105 Stokta |
0.031 in
0.8 mm
|
0.031 in
0.8 mm
|
Black
|
Silicone
|
||
10,5527 TL - 19,542 TL | 814 Stokta |
0.48 in
12.2 mm
|
1.5 in
38.1 mm
|
Clear
|
Silicone
|
||
3,5432 TL - 8,681 TL | 9995 Stokta |
0.303 in
7.7 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
4,5947 TL - 11,257 TL | 4500 Stokta |
0.52 in
13.2 mm
|
0.512 in
13.0 mm
|
Yellow
|
PVC
|
||
6,7185 TL - 16,4605 TL | 516 Stokta |
0.642 in
16.3 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
7,2968 TL - 17,8771 TL | 2400 Stokta |
0.811 in
20.6 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
16,0866 TL - 39,4124 TL | 76 Stokta |
1.5 in
38.1 mm
|
1.969 in
50.0 mm
|
Yellow
|
PVC
|
||
2,7652 TL - 6,7747 TL | 23487 Stokta |
0.24 in
6.1 mm
|
0.512 in
13.0 mm
|
Yellow
|
PVC
|
||
4,1531 TL - 10,1751 TL | 36493 Stokta |
0.366 in
9.3 mm
|
0.984 in
25.0 mm
|
Yellow
|
PVC
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.