Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Somunlar

 (30 Ürün grupları)

Birçok farklı uygulamaya uygun geniş bir Somun yelpazesi stokumuz mevcuttur. Ürün yelpazemiz her zaman popüler altıgen somunlar, kilit ve flanşlı somunlar, tırtıllı kelebek somunlar ve çok daha fazlasını içeriyor. Somunlar, parçaları yerine oturtmak için bağlantı elemanları ve tespit parçalarıyla sıkça kullanılır. Bu çok farklı kullanımlar uyarınca, ürün çeşitlerimiz çeşitli şekil ve boyutlarda paslanmaz çelik, naylon ve metal somunlar içerir. Uygulamanıza bağlı olarak, ihtiyaç duyduğunuz çözümün bizde olduğunu garanti ediyoruz.
Liste Kılavuz

Birleşik Rakor Somunları

Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.

Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.

Available in a choice of thread sizes to suit your application.

  • Material: Steel
  • Finish: Zinc Plating

Seri Kodu: SR1585

Düğme Dişli Somunlar - Kwik Somun

These Button Thread Nuts - Kwik Nuts are designed to provide a secure and rapid fastening mechanism. Simply push down the thread length to the correct location and lock it in place with a 180 turn for press-fit installation.

It produces a more secure fastening by reducing the danger of nut back-off due to vibrations or dynamic loads. It also makes them particularly ideal for applications involving severe weights or high-pressure situations, assuring excellent performance and lifespan of the secured assembly. Used in applications such as electronics, automobiles, and heavy machinery.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2


Series Code :SR2305

Seri Kodu: SR2305

Milli Kilit Somunları

Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.

The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.

  • Material: Zinc Alloy
  • Finish Options: Nickel Plating, Zinc Plating (Zamak), Collinox Light Plating or No Finish

Çapraz Takoz Silindirik Somunlar

Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.

M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.

The nut has a crossed driver and can therefore be used with a cross-head screwdriver.

  • Materials: Zinc Alloy and Steel
  • Colour: Natural


Series Code :SR1585

Seri Kodu: SR1585

Silindirik Bronz Somunlar

Silindirik Bronz Somunlar, vida açma millerimizle kullanılarak döner hareketi doğrusal harekete dönüştürür. Somun, vidaya dişle oturur ve döndükçe vida boyunca geçerek akıcı ve doğrusal bir hareket sağlar.

Düşük ile orta dönüş hareketiyle manuel ve motorize uygulamalarda idealdir. Vidayla eşleşen iç dişler sayesinde olağanüstü dayanıklıdır ve malzemesi aşınmaya dirençlidir. Korozyon direnci çelikten daha iyi olan ancak daha az mukavemetli ve ısıya karşı daha dayanıksız bronz malzemeden mamuldür.

Otomotiv, uzay ve inşaat sektörlerinde vida açma millerini yerine oturtmak için kullanılır. Hem standart sağ el dişli hem sol el dişli silindirik bronz somunlar mevcuttur.

  • Hem standart sağ el dişli hem sol el dişli silindirik bronz somunlar mevcuttur.
  • Düşük ile orta dönüş hareketiyle manuel ve motorize uygulamalarda idealdir.
  • Vidayla eşleşen iç dişler sayesinde olağanüstü dayanıklıdır ve malzemesi aşınmaya dirençlidir.
Malzeme: Bronz Seri Kodu: SRL1330

Silindirik Çelik Somunlar

Silindirik Çelik Somunlar, yaygın olarak vida açma millerimizle kullanılarak döner hareketi doğrusal harekete dönüştürür. Somun, vidaya dişle oturur ve döndükçe vida boyunca geçerek akıcı ve doğrusal bir hareket sağlar.

Düşük dönüş hızları, manuel kontrol ve kelepçeleme fonksiyonları için kullanılır. Motorize hareketler için uygun değildir. Vidayla eşleşen iç dişler sayesinde olağanüstü dayanıklıdır ve malzemesi aşınmaya dirençlidir.

Otomotiv, uzay ve inşaat sektörlerinde vida açma millerini yerine oturtmak için kullanılır. Hem standart sağ el dişli hem sol el dişli silindirik çelik somunlar mevcuttur.

  • Somun, vidaya dişle oturur ve döndükçe vida boyunca geçer.
  • Otomotiv, uzay ve inşaat sektörlerinde kullanılır
  • Hem standart sağ el dişli hem sol el dişli silindirik çelik somunlar mevcuttur.
Malzeme: Steel Seri Kodu: SRL1339

Bombe Başlı Somunlar - Metal

Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.

Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.

  • Material: Stainless Steel, Mild Steel

Bombe Başlı Somunlar - Naylon

These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.

It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.

  • Material: Nylon
  • Colour: Natural, Black
  • DIN 1587 rated


Series Code :SR1955

Seri Kodu: SR1955

Flanşlı Altıgen Somun - Plastik

Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.

Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.

  • Material: Nylon
  • Colour: Natural, White

Flanşlı Bilyeli Somunlar

Flanşlı Bilyeli Somunlar, bilyeli vida donanımlarının önemli bir bileşenidir. Doğrusal hareket sistemlerinde kullanılan hassas mühendislik eseri bileşenleridir. Adından da anlaşılacağı gibi bu somunlar yassı bir flanş ile somundan çıkan bir pim içerir, ek destek sağlar ve kolay takılır.

Döner hareketi doğrusal harekete dönüştürürken bilyeli vidalarla kullanılır. Somundaki bilyeli yataklar, bilyeli vida döndükçe bu parça boyunca yuvarlanarak pürüzsüz ve hassas doğrusal hareket oluşturur. Flanşın sıkı toleransı sayesinde asgari geri tepme ile yüksek hassaslık ve doğruluk sağlar.

Bu ürünler otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Bilyeli somunun manşondan çıkarılması bilyeli yatakların gevşeyerek kullanılmaz hale gelmesine sebep olabilir.

  • Yük altında düşük dönüş hareketiyle manuel ve motorize uygulamalarda idealdir.
  • Olağanüstü dayanıklıdır ve kendinden yağlama özelliğine sahiptir.
  • Otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır.
Malzeme: Steel Seri Kodu: SRL1370

Flanşlı Bilyeli Somunlar

Flanşlı Bronz Somunlar, vida açma mili donanımlarının önemli bir bileşeni olup doğrusal hareket sistemlerinde yaygın olarak kullanılır. Yük altında düşük dönüş hareketiyle manuel ve motorize uygulamalarda idealdir. Vida açma milinde aşınmayı azaltan pürüzsüz bir yüzeye sahiptir.

Olağanüstü dayanıklıdır ve kendinden yağlama özelliğine sahiptir. Bronz malzeme, güvenilir performansı sayesinde vida açma mili donanımlarındaki en popüler seçeneklerden biridir.

Bu ürünlerin otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Hem standart sağ el dişli hem sol el dişli flanşlı bronz somunlar mevcuttur.

  • Flanşlı Bronz Somunlar, vida açma mili donanımlarının önemli bir bileşenidir
  • Yük altında düşük dönüş hareketiyle manuel ve motorize uygulamalarda idealdir.
  • Hem standart sağ el dişli hem sol el dişli flanşlı bronz somunlar mevcuttur.
Malzeme: Bronz Seri Kodu: SRL1332, SRL1331

Halka Somunlar

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Altıgen Çelik Somun sipariş edin.

Altıgen çelik somunlar sıkı tutuş sağlayıp titreşim veya hareket sebebiyle gevşemeyi önler. Normal bir anahtar veya kerpetenle kolayca sıkıştırılıp gevşetilir. Altıgen çelik somunlar sıkı tutuş sağlayıp titreşim veya hareket sebebiyle gevşemeyi önler. Normal bir anahtar veya kerpetenle kolayca sıkıştırılıp gevşetilir. Çelik veya paslanmaz çelik vida açma milleriyle düşük dönüş hızları, manuel kontrol, kelepçeleme, kilitleme ve sabit ağırlık alımı için kullanılır.

Malzemesi sayesinde yüksek sağlamlık ve dayanıklılığın yanı sıra somunun vidada takılmasını önlemek için yağlama gerektiren uygulamalarda kullanılır.

Bu ürünlerin otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Hem standart sağ el dişli hem sol el dişli altıgen çelik somunlar mevcuttur.

Lütfen dikkat: Çeliğin çelikle temas ettiği yüzeyler motorize hareketler için uygun değildir.

  • Otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır.
  • Altıgen çelik somunlar sıkı tutuş sağlayıp titreşim veya hareket sebebiyle gevşemeyi önler.
  • Yüksek sağlamlık ve dayanıklılığın yanı sıra somunun vidada takılmasını önlemek için yağlama gerektiren uygulamalarda kullanılır.
Malzeme: Steel Seri Kodu: SRL1338

Dahili Sızdırmazlık Cıvataları

Sızdırmazlık cıvataları, O-Halka ile tasarlanmış bir bağlantı elemanı olup çeşitli uygulamalarda gaz ve sıvı gibi kirleticilere karşı çift yönlü güvenli koruma sağlayarak hassas ekipmanlarda hasar riskini en az indirir. Su, toz ve diğer kirleticilerin girmesini önleyerek emniyetli ve güvenilir bir bağlantı sağlar.

Altıgen başlı sızdırmazlık cıvataları, cıvatanın başı ile eşleşen yüzey arasında bastırılıp sıkıştırılan bir O-Halka ile tam sızdırmazlık sağlar. Paslanmaz Çelikten mamul vidalar, korozyona dayanıklıdır ve biraz manyetiktir. Korozyona karşı iyi direnç sunan ve biraz manyetik olan paslanmaz çelikten mamuldür.

Dahili Sızdırmazlık Cıvataları, boru, valf ve pompalar gibi uygulamalarda dişli ve dişsiz deliklerde kullanılır. Sızdırmazlık cıvataları, dolaplar gibi uygulamalarda dişli ve dişsiz deliklerde ya da otomotiv ve elektrik sektörlerinde kullanılır. Lütfen dikkat: Sızdırmazlık cıvatalarımız, sızdırmazlık özelliği gereken uygulamalarda kullanım için tasarlanmıştır. Sızdırmazlık özelliği gerektirmeyen standart bağlantı elemanlarıyla veya sızdırmazlık vidalarının sunduğu sızdırmazlık özelliğini sunmayan ve halkaya zarar verebilecek O-Halka ile karıştırılabilir.

  • Sızdırmalık özelliğiyle çeşitli uygulamalarda güvenli ve su geçirmez bağlantı sağlayarak titreşim veya hareket sebebiyle gevşeme riskini azaltır.
  • Su, kir veya diğer kirleticilerin girmesini önleyerek emniyetli ve güvenli bir bağlantı sağlayın.
  • Altıgen başa sahip olup somun ve eşleşen yüzey arasına sıkıştırılan bir O-Halka içerir.
Malzeme: 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0176

Dahili Kubbeli Sızdırmazlık Somunları

Dahili Sızdırmazlık Somunları, entegre sızdırmazlık özelliğine sahip olup somun ve sızdırmazlık işlevlerini tek bir parçada birleştirir. Güvenilir bir bağlantı sağlayan bu somunlar, kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır. Su, toz ve diğer kirleticilerin girmesini önleyerek çift yönlü sızdırmazlık sağlar.

Dahili Kubbeli Sızdırmazlık Somunları, somun ve eşleşen parça arasına sıkıştırılan bir O-Halka içerir.

-100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir. Dahili Sızdırmazlık Somunları, dolaplar gibi uygulamalarda ve otomotiv, makine ve elektrik sektörlerinde kullanılır.

  • Entegre sızdırmazlık özelliği, somun ve sızdırmazlık işlevlerini tek bir parçada birleştirir.
  • Güvenilir ve su geçirmez bir bağlantı sağlarken aynı zamanda kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır.
  • -100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir.
Malzeme: 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0179

Dahili Altıgen Sızdırmazlık Somunları

Dahili Sızdırmazlık Somunları, entegre sızdırmazlık özelliğine sahip olup somun ve sızdırmazlık işlevlerini tek bir parçada birleştirir. Güvenilir bir bağlantı sağlayan bu somunlar, kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır. Su, toz ve diğer kirleticilerin girmesini önleyerek çift yönlü sızdırmazlık sağlar.

Dahili Altıgen Sızdırmazlık Somunları, somun ve eşleşen parça arasına sıkıştırılan bir O-Halka içerir.

-100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir. Dahili Sızdırmazlık Somunları, dolaplar gibi uygulamalarda ve otomotiv, makine ve elektrik sektörlerinde kullanılır.

  • Güvenilir ve su geçirmez bir bağlantı sağlayıp kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır.
  • Somun ve eşleşen yüzey arasına sıkıştırılan bir O-Halka içerir.
  • -100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir.
Malzeme: 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0178

Kafes Somunlar

Cage nuts are designed to be used in a square or rectangular hole in a panel. It protects equipment from stripped threads and allows for easy attachment of server rack equipment. Because the sheet metal is too thin to tap or thread, the metal nut may be easily replaced if the threads are destroyed.

It provides a secure and stable connection and is a tool-free solution, making installation easier and eliminating the need for additional tools. Once inserted, it keeps firmly in place, ensuring a connection that can endure vibrations and other external forces. Used in applications such as electronic equipment, telecommunications such as frames and cabinets or industrial machinery. Available in M5, M6 and M8 thread sizes.

  • Material: Steel
  • Finish: Zinc Plated


Series Code :SR6227

Seri Kodu: SR6227

Kilit Somunları - Geçme

Geçme Kilit Somunları, hızlı montaj ve sıkı tespit için tasarlanmış olup vida veya cıvataların dönmesini, kaymasını ve gevşemesini önler. Uzun dişlilerde zaman alıcı sıkma ve gevşetme işlemini ve dişlerin kırılma riskini ortadan kaldırır.

Çinko kaplamalı olduğundan paslanmaya dirençlidir. Kırık veya 20 derece açıya kadar bükülmüş kirişlere geçirilebilir. Dış mekan kullanımı için uygundur, bakım gerektirmez ve tekrar kullanılabilir. %50 daha hızlı takılıp sökülebildiğinden kullanırken fazla zaman ve çaba gerektirmez.

Dar alanlarda kolayca takılabilir ve özel bir anahtar gerektirmez. Tek yapmanız gereken, kilit somununu açıp istediğiniz konuma yerleştirmek, ardından bir anahtarla sıkmaktır. Ayrıca, +150C sıcaklıklara dayanabilir. İnşaat, iskele, otomotiv ve mekanik uygulamalarda yaygın olarak kullanılır.

  • Kırık veya 20 derece açıya kadar bükülmüş kirişlere geçirilebilir.
  • Tekrar kullanılabilir. %50 daha hızlı takılıp sökülebildiğinden kullanırken fazla zaman ve çaba gerektirmez.
  • +150C sıcaklığa dayanıklıdır.
Malzeme: Steel Seri Kodu: SR24520

Tırtıllı Kelebek Somunlar - Konik/Plastik

These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.

The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.

  • Material: Nylon
  • Colour: Natural
.

Seri Kodu: SR1989

Tırtıllı Kelebek Somunlar - Yuvarlak/Plastik

These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.

Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.

  • Material: PA
  • Colour: White, Black, Natural

Kilit ve Flanşlı Somunlar - Metal

A Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application.

Mobilya Desteği T-Somunları

T-Somunlar; Ayarlanabilir Ayaklar, Eğim Kızakları, Tekerlekler, Kilitleme Cıvataları ve diğer mobilya montaj uygulamalarıyla birlikte kullanmak için idealdir. Elle veya otomatik montaj sırasında dönmeyi önlemek için kendi kendini kilitler.

Bu somunların montajı kolaydır, sadece önceden açılmış deliğe yerleştirmek ve çekiçle hafifçe vurarak yerine oturtmak yeterlidir.

Uygulamanıza uygun, çeşitli diş boyutlarında mevcuttur.

  • Malzeme: Çelik
  • Renk: Doğal

Naylon Geçmeli Somunlar

Locking Nuts prevent any loosening thanks to their excellent anti-vibration properties.

Kare Somunlar

Bu vida açma milleri grubunda çeşitli ihtiyaçlarınıza uygun birçok farklı Kare Somun mevcuttur: Tespit delikli Kare Bronz Somunlar, Kare Pirinç Somunlar, Kare Çelik Somunlar, Tespit delikli Kare Çelik Somunlar.

  • Tespit delikli Kare Bronz Somunlar, güvenli ve sağlam bağlantı gerektiğinde kullanılır. İstikrar ve güç sağladığından orta hizmet tipi uygulamalar için uygundur. Kapak başlı vidalara uygun boydan boya delikler içerir.
  • Kare Pirinç Somunlar, oldukça hafif hizmet tipi yükler gerektiğinde kullanılır. Sağlamdır, korozyon, nem ve diğer unsurlara dirençlidir.
  • Kare Çelik Somunlar düşük dönüş hızları, manuel kontrol, kelepçeleme ve kilitleme gerektiren uygulamalarda kullanılır.
  • Delikli Kare Çelik Somunlar düşük dönüş hızları, manuel kontrol ve kilitleme gerektiren uygulamalarda kullanılır. Kapak başlı vidalara uygun boydan boya delikler içerir.

Bu ürünlerin otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Hem standart sağ el dişli hem sol el dişli kare somunlar mevcuttur.

Lütfen dikkat: Çeliğin çelikle temas ettiği yüzeyler motorize hareketler için uygun değildir.Bu gruptaki ürünler: Tespit delikli Kare Bronz Somunlar, Kare Pirinç Somunlar, Kare Çelik Somunlar, Tespit delikli Kare Çelik Somunlar.
  • Otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır.
  • Hem standart sağ el dişli hem sol el dişli kare somunlar mevcuttur.
Malzeme: Steel, Bronz, Brass Seri Kodu: SRL1336, SRL1337, SRL1334, SRL1335

Standart Altıgen Somunlar - Metal

Standard Hex Nuts - Metal are essential fasteners that provide reliable and secure connections in various applications. These nuts feature a hexagonal shape with internal threads, allowing them to be easily tightened onto bolts, screws, or threaded rods. Manufactured using high-quality metal materials such as steel or stainless steel, Standard Hex Nuts offer excellent strength, durability, and resistance to corrosion. The versatile design and reliable performance of these nuts make them suitable for numerous industries and applications.

One of the main characteristics of Standard Hex Nuts - Metal is their compatibility with a wide range of fasteners. The hexagonal shape enables easy gripping and tightening using a standard wrench or spanner, providing a secure and tight connection. The internal threads of these nuts ensure a precise fit with corresponding bolts or screws, preventing loosening or slipping over time. Standard Hex Nuts - Metal are available in different sizes, thread pitches, and materials, allowing for customization based on specific application requirements. Additionally, their metal construction offers excellent strength and durability, making them capable of withstanding high loads and harsh environmental conditions.

  • Material: Stainless Steel, Mild Steel
  • Colour: Natural

  • / 2