Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Tam Yüzey Flanş Koruyucuları

 (6 Ürün grupları)

Liste Kılavuz

Cıvata Delikli Flanş Koruyucuları

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.Flanş Koruma Diskleri kolay geçer. Kablo bağlarıyla oturtulur. İhtiyaç olduğunda tespit tapaları, pimler ve pullar gibi diğer tespit ürünleriyle de kullanılabilir.

  • Koruyucu diskler, flanşın açıktaki conta yüzeyine uygun maliyetli tam yüzey koruması sağlar.
  • Birden fazla delikli özel tasarımı, flanş cıvata deliği çapına ve cıvata halkasına uyar.
  • Options suitable for DIN flanges DN 10 to DN 600.
Malzeme: PP Renk: Black Seri Kodu: SR1172

Flanş Kapakları

Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection. They are designed to suit all types of flange faces.

They offer flexibility, durability, and the versatile design makes them suitable for the protection of bolt holes. They are easy to fit. The range includes options that are injection moulded.

Cover ANSI 16.5, DIN 2631-2635 and BS4504

  • Material: Flexible Polyethylene (PE)
  • Colour: Yellow


Seri Kodu: SR1353

Flanş Koruyucu Tespit Tapaları

Flange Protector Retainer Plugs offer an effective solution for securing full face protective discs and bolt hole flange protectors (both available to buy separately) to a pipes flange surface.

To install; simply insert the plug through the holes on the flange protector, and directly into the bolt holes for firm and secure protection.

The use of four plugs is recommended to firmly fasten each full face protective disc to its application.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black


Seri Kodu: SRFLS

Yapışkanlı Tam Yüzey Flanş Koruyucuları

Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.

No fasteners are required.

  • Material: Polyethylene (PE)
  • Colour: Black


Seri Kodu: SR1373

Yüzey Koruyucular - Diskli

Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.

The tapered design creates a strong adhesion to the collar of the pipe application, and requires no fasteners for fitting. Made from durable material, they are suitable for DIN and ANSI flanges.

  • Material: Polyethylene
  • Colour: Yellow


Seri Kodu: SR1354