Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(11 Ürün grupları)
Kablo rakor eklentileri metrik kablo rakorlarında kullanılmak üzere imal edilir. Aynı delikten eş zamanlı olarak birden fazla kablonun geçmesine olanak sağlamak için çeşitli sayıda deliğe sahiptir. Her tele mükemmel su geçirmezlik sağlar. Her tel için ayrı rakor gerekmemesi yer ihtiyacını azaltır.
These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.
They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.
Naylon 6.6 malzemeden mamuldür; Renkler: açık gri, siyah; Metrik ve PG dişlileri mevcuttur; Koruma derecesi IP-68
Kablo Rakoru Pulları, Essentra'nın Kablo Rakoru ve Kilit Somunu yelpazesiyle birlikte kullanılmaya uygundur. Neoprenden mamuldür, kolaylıkla oturur ve sızdırmazlık sağlar.
Kablo Bilezikleri için Kilit Somunları, bütün naylon ve pirinç kablo rakorlarında aksesuar olarak mevcuttur.
Kilit Somunları ve Sızdırmazlık Pulları serinin bütün naylon ve pirinç kablo rakorlarına aksesuar olur.
Aletsiz montaj ve söküm için tasarlanmıştır. Oturmalı ve Kolay Tespiti Kablo Rakorları, zaman kazandıran Kablo Giriş çözümleri için güvenli ve hava koşullarına dayanıklı conta ile güvenilir (dönmeye, gerilime ve yırtılmaya dayanıklı) bir mahfaza sunar.
Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.
The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.
Pirinç İndirgeyiciler, dişli ya da boşluklu delikleri aynı diş boyutlarına indirmeye izin verir
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin