Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Steel Ağır Hizmet Tipi Menteşeler Boy Menteşeler

 (1 Ürün grubu)

Liste Kılavuz

Boy Menteşeler - Metal

Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.

Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.

The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.

  • Can be riveted, screwed or welded in position.


Series Code :SR5590

Seri Kodu: SR5590