Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Plastik El Tutamakları

 (1 Ürün grubu)

Liste Kılavuz

Kauçuk Tutamak Sapları - Yuvarlak

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Series Code :SR1525

Seri Kodu: SR1525