Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Metal Locking Fiber Bobinleri

 (2 Ürün grupları)

Liste Kılavuz

Kilitli Çekme Mandalı

The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.

Series Code :SR5538

Seri Kodu: SR5538

Çekme Mandalı Kilit Dilli

This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.