Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Polyoxymethylene Yaylı Perçinler

 (2 Ürün grupları)

Liste Kılavuz

Plastik Vidalı Perçinler

Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom
  • Crossed and Slotted Drive Types


Series Code :SR1962

Seri Kodu: SR1962

Çeyrek Tur Bağlantı Elemanları

Quarter Turn Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

Our range of Quarter Turn Fasteners is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.

  • Crossed and Slotted Drive Types
  • Suitable for a wide range of panel depths and mounting hole sizes
  • Quick-release and fast assembly
  • Locks and unlocks with an easy quarter turn rotation
  • Materials: Acetal, Acetal Co-polymer, POM, Nylon and PA
  • UL94 HB and UL94 V2 flame rated options available
  • Colours: Black, Natural and White


Series Code :SR2309

Seri Kodu: SR2309