Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kauçuk Esaslı Boru Uçları Film Bant

 (3 Ürün grupları)

Liste Kılavuz

Film Bant Parçaları - DK Film Bant

DK Film is a high tack double sided tape with a rubber adhesive. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces including low surface energy substrates. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure). Applications: Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners to name a few application.

Film Bant Ruloları - 4813 Kalıcı Torba Kapatma Bandı - Parmakla Kaldırılabilir

The 4813 bag sealing tape is for permanent applications and is coated both sides with a high performance hot melt rubber based adhesive. It is supported by a heat cuttable film release liner with a finger lift dry edge on both sides for fast and easy liner removal. Specifications: Adhesive: Hot melt rubber-based permanent. Application Temperature: 41F to 122F Service Temperature: -4F to 149F Classifications: FDA Regulation 175.105 for indirect food contact. Applications:. Low temperature heat cuttability, Increased speeds

Film Bant Ruloları - DK Film - Kauçuk

DK Film provides the tack of our permanent rubber based adhesive without the thickness of foam tape. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces. Two adhesive thicknesses are available for greater flexibility in your application: Use the 3.0 mil tape for less demanding, cost sensitive projects. Use the 4.5 mil tape for applications that require a higher shear strength: Extrusions, Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners