Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Screw Mount Side Mount Şebeke Prizi Gerilim Azaltıcı

 (1 Ürün grubu)

Liste Kılavuz

Kablo Kelepçeleri - Vida Tabanlı, Gerilim Azaltıcı

These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs.

The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.

They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.

  • It is designed to securely tie and organise cables while slightly reducing strain.
  • It is attached with two screws that offer a firm hold on the cables.
  • Resistant to environmental conditions, excellent for both indoor and outdoor use.
Malzeme: PA, NylonRenk: Black, Natural, GreyMalzeme Tutuşabilirlik Standardı: UL94 V-2Series Code: