Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Colour | Minimum Inside Diameter | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|---|
$0.2403 - $0.3296 | 43000 In stock |
0.22 in
5.6 mm
|
Natural
|
0.476 in
12.1 mm
|
0.535 in
13.6 mm
|
||
$0.2457 - $0.3744 | Request the lead time here |
0.22 in
5.6 mm
|
Natural
|
0.728 in
18.5 mm
|
0.791 in
20.1 mm
|
||
$0.4815 - $0.7338 | 100 In stock |
0.343 in
8.7 mm
|
Natural
|
1.406 in
35.7 mm
|
1.61 in
40.9 mm
|
||
$0.5382 - $0.8204 | 4200 In stock |
0.406 in
10.3 mm
|
Natural
|
2.122 in
53.9 mm
|
2.39 in
60.7 mm
|
||
$0.692 - $1.0547 | 750 In stock |
0.362 in
9.2 mm
|
Black
|
2.48 in
63.0 mm
|
2.654 in
67.4 mm
|
||
$1.1307 - $1.7235 | 1250 In stock |
0.335 in
8.5 mm
|
Black
|
3.846 in
97.7 mm
|
4.02 in
102.1 mm
|
||
$0.2127 - $0.2918 | 153000 In stock |
0.22 in
5.6 mm
|
Natural
|
0.244 in
6.2 mm
|
0.291 in
7.4 mm
|
||
$0.692 - $1.0547 | 3000 In stock |
0.374 in
9.5 mm
|
Black
|
2.559 in
65.0 mm
|
2.717 in
69.0 mm
|
||
$1.2833 - $1.9557 | 7750 In stock |
0.343 in
8.7 mm
|
Black
|
4.146 in
105.3 mm
|
4.402 in
111.8 mm
|
||
$0.3077 - $0.4688 | 1100 In stock |
0.228 in
5.8 mm
|
Natural
|
0.358 in
9.1 mm
|
0.394 in
10.0 mm
|
||
$0.2403 - $0.3296 | 13000 In stock |
0.22 in
5.6 mm
|
Black
|
0.476 in
12.1 mm
|
0.535 in
13.6 mm
|
||
$0.2456 - $0.3744 | 6500 In stock |
0.22 in
5.6 mm
|
Black
|
0.669 in
17.0 mm
|
0.776 in
19.7 mm
|
||
$0.2762 - $0.4209 | 19750 In stock |
0.252 in
6.4 mm
|
White
|
0.988 in
25.1 mm
|
1.134 in
28.8 mm
|
||
$0.1658 - $0.2526 | 2500 In stock |
0.15 in
3.8 mm
|
White
|
0.283 in
7.2 mm
|
0.311 in
7.9 mm
|
||
$0.525 - $1.5657 | Request the lead time here |
0.220 in
5.6 mm
|
White
|
0.531 in
13.5 mm
|
0.593 in
15.1 mm
|
||
$0.2346 - $0.3218 | 29000 In stock |
0.252 in
6.4 mm
|
Black
|
0.409 in
10.4 mm
|
0.469 in
11.9 mm
|
||
$0.2456 - $0.3744 | 500 In stock |
0.22 in
5.6 mm
|
Black
|
0.728 in
18.5 mm
|
0.791 in
20.1 mm
|
||
$0.5318 - $0.8105 | 12000 In stock |
0.406 in
10.3 mm
|
Black
|
1.87 in
47.5 mm
|
2.126 in
54.0 mm
|
||
$0.7935 - $2.3544 | Request the lead time here |
0.310 in
7.9 mm
|
White
|
1.250 in
31.8 mm
|
1.437 in
36.5 mm
|
||
$0.1943 - $0.2961 | 6000 In stock |
0.22 in
5.6 mm
|
Black
|
0.358 in
9.1 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.