Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|
$0.3285 - $0.3776 | Request the lead time here |
0.701 in
17.8 mm
|
0.421 - 1.134 in
10.7 - 28.8 mm
|
1.382 in
35.1 mm
|
0.252 in
6.4 mm
|
||
$1.2452 - $1.3127 | 1021 In stock |
0.748 in
19.0 mm
|
0.059 - 1 in
1.5 - 25.4 mm
|
1.201 in
30.5 mm
|
0.283 in
7.2 mm
|
||
$0.3464 - $0.3956 | 1000 In stock |
0.748 in
19.0 mm
|
0.106 - 0.669 in
2.7 - 17.0 mm
|
0.827 in
21.0 mm
|
0.295 in
7.5 mm
|
||
$0.3938 - $0.741 | 700 In stock |
0.217 in
5.5 mm
|
0.157 - 0.472 in
4.0 - 12.0 mm
|
0.571 in
14.5 mm
|
0.118 in
3.0 mm
|
||
$0.5846 - $0.9474 | 1700 In stock |
0.433 in
11.0 mm
|
0.035 - 0.209 in
0.9 - 5.3 mm
|
0.437 in
11.1 mm
|
0.189 in
4.8 mm
|
||
$0.5091 - $0.9285 | 3000 In stock |
0.433 in
11.0 mm
|
0.079 - 0.394 in
2.0 - 10.0 mm
|
0.642 in
16.3 mm
|
0.189 in
4.8 mm
|
||
$0.6392 - $1.0388 | 1100 In stock |
0.748 in
19.0 mm
|
0.094 - 0.319 in
2.4 - 8.1 mm
|
0.5 in
12.7 mm
|
0.236 in
6.0 mm
|
||
$0.0752 - $0.1341 | 1300 In stock |
0.496 in
12.6 mm
|
0.035 - 1.043 in
0.9 - 26.5 mm
|
1.5 in
38.1 mm
|
0.252 in
6.4 mm
|
||
$1.0679 - $1.6781 | 600 In stock |
0.598 in
15.2 mm
|
0.098 - 0.866 in
2.5 - 22.0 mm
|
1.311 in
33.3 mm
|
0.276 in
7.0 mm
|
||
$1.0497 - $1.6524 | 100 In stock |
1.252 in
31.8 mm
|
0.531 - 0.921 in
13.5 - 23.4 mm
|
1.189 in
30.2 mm
|
0.276 in
7.0 mm
|
||
$0.3405 - $0.597 | 1000 In stock |
0.358 in
9.1 mm
|
0.028 - 0.236 in
0.7 - 6.0 mm
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
||
$0.4217 - $0.7029 | 1200 In stock |
0.748 in
19.0 mm
|
0.028 - 0.315 in
0.7 - 8.0 mm
|
0.48 in
12.2 mm
|
0.189 in
4.8 mm
|
||
$0.3938 - $0.7875 | 700 In stock |
0.512 in
13.0 mm
|
0.059 - 0.559 in
1.5 - 14.2 mm
|
0.776 in
19.7 mm
|
0.217 in
5.5 mm
|
||
$0.2718 - $0.5463 | 2700 In stock |
0.701 in
17.8 mm
|
0.098 - 0.472 in
2.5 - 12.0 mm
|
0.803 in
20.4 mm
|
0.236 in
6.0 mm
|
||
$0.8099 - $1.3077 | 1000 In stock |
1 in
25.4 mm
|
0.114 - 0.567 in
2.9 - 14.4 mm
|
0.819 in
20.8 mm
|
0.394 in
10.0 mm
|
||
$0.1577 - $0.4397 | 23200 In stock |
0.236 in
6.0 mm
|
0.059 - 0.157 in
1.5 - 4.0 mm
|
0.276 in
7.0 mm
|
0.106 - 0.13 in
2.7 - 3.3 mm
|
||
$0.3741 - $0.683 | 5300 In stock |
0.472 in
12.0 mm
|
0.059 - 0.217 in
1.5 - 5.5 mm
|
0.394 in
10.0 mm
|
0.161 - 0.205 in
4.1 - 5.2 mm
|
||
$0.3575 - $0.6539 | 1500 In stock |
0.512 in
13.0 mm
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
0.472 in
12.0 mm
|
0.22 - 0.252 in
5.6 - 6.4 mm
|
||
$0.4142 - $0.7557 | 500 In stock |
0.669 in
17.0 mm
|
0.039 - 0.394 in
1.0 - 10.0 mm
|
0.591 in
15.0 mm
|
0.232 - 0.283 in
5.9 - 7.2 mm
|
||
$0.1458 - $0.264 | 1500 In stock |
0.63 in
16.0 mm
|
0.118 - 0.591 in
3.0 - 15.0 mm
|
0.748 in
19.0 mm
|
0.228 in
5.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.