Solid Locking plugs are designed to lock in standard sheet metal thicknesses. These parts provide a clean and easy way to close optional wiring or production access holes. The range is built to work on all industry standard hole diameters and panel thicknesses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | |
---|---|---|---|---|
$0.0701 - $0.0929 | 6000 In stock |
0.687 in
17.4 mm
|
||
$0.0609 - $0.0929 | 14000 In stock |
0.750 in
19.1 mm
|
||
$0.0782 - $0.1036 | 22000 In stock |
0.787 in
20 mm
|
||
$0.0841 - $0.1115 | 6000 In stock |
|
||
$0.0674 - $0.1028 | 3500 In stock |
0.875 in
22.2 mm
|
||
$0.1133 - $0.2739 | 6000 In stock |
1.000 in
25.4 mm
|
||
62MPS0500 | $0.0377 - $0.0498 | 59000 In stock |
0.5 in
12.7 mm
|
|
62MPS0750 | $0.0559 - $0.074 | 78639 In stock |
0.752 in
19.1 mm
|
|
62PP012BG09B | $0.05 - $0.0665 | 17000 In stock |
0.125 in
3.2 mm
|
|
$0.032 - $0.0424 | 1000 In stock |
0.187 in
4.7 mm
|
||
$0.0281 - $0.0372 | 1000 In stock |
0.187 in
4.7 mm
|
||
62PP022RG06B | $0.0647 - $0.0857 | 1000 In stock |
0.218 in
5.5 mm
|
|
62PP025BG06B | $0.0511 - $0.0679 | 35000 In stock |
|
|
62PP068BG10 | $0.0701 - $0.0929 | 2000 In stock |
0.687 in
17.4 mm
|
|
62PP075BG11 | $0.0782 - $0.1036 | 10000 In stock |
0.750 in
19.1 mm
|
|
62PP078BG09 | $0.0782 - $0.1036 | 2000 In stock |
|
|
$0.0841 - $0.1115 | 10000 In stock |
0.812 in
20.6 mm
|
||
$0.0674 - $0.1028 | 90000 In stock |
0.875 in
22.2 mm
|
||
62PP100BG11B | $0.1133 - $0.2739 | 37000 In stock |
1.000 in
25.4 mm
|
|
$0.0351 - $0.0464 | 24000 In stock |
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.