Menu Search

Guías para cajones

En stock

These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.

One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.

Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.

  • It offers smooth and regulated drawer movement.
  • Designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance.
  • Drawer slides are a full extension model and are offered in pairs.
Material: Acero zincado, Acero inoxidable AISI 304, Acero, Acero inoxidable Series Code:

Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Filtrar o buscar variantes

Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando

Imperial
Métrico
Ocultar Mostrar Filtros
Muestra menos filtros Mostrar más filtros
42 resultados
Información del SKU del producto
Referencia de Essentra Rango de precios Disponibilidad Longitud cerrada Longitud extendida Longitud general Material Capacidad de carga Anchura general Altura general Compra
12,62 € - 13,89 € 1905 En stock
500.0 mm
1010.0 mm
510.0 mm
Acero inoxidable AISI 304
45.0 kg
45.4 mm
13.0 mm
10,53 € - 11,59 € Solicite el plazo de entrega aquí
500.0 mm
1000.0 mm
1000.0 mm
Acero zincado
25.0 kg
35.8 mm
12.7 mm
  • de 3
Corredera de cajón 510.0 mm 45.4 mm Acero inoxidable AISI 304

10584644

Rango de precios
13,89 € - 12,62 €

Niveles de existencias
1905 En stock
Atributos
  • Longitud cerrada
    500.0 mm
  • Longitud extendida
    1010.0 mm
  • Altura general
    13.0 mm
  • Anchura general
    45.4 mm
  • Longitud general
    510.0 mm
Corredera de cajón 1000.0 mm 35.8 mm Acero zincado

10584743

Rango de precios
11,59 € - 10,53 €

Niveles de existencias
Solicite el plazo de entrega aquí
Atributos
  • Longitud cerrada
    500.0 mm
  • Longitud extendida
    1000.0 mm
  • Altura general
    12.7 mm
  • Anchura general
    35.8 mm
  • Longitud general
    1000.0 mm