Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Arandelas de hombro Manivelas

 (3 conjuntos de productos)


Arandelas de hombro

These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

  • Las arandelas de hombro están diseñadas para proporcionar aislamiento eléctrico y térmico en montajes donde sea un requisito imprescindible.
  • Son autolubricantes y resistentes a la corrosión y la abrasión.
  • Se recomienda evitar el uso de arandelas de hombro en entornos húmedos.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441

Fixed Crank Handles

Retractable Crank Handles