Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Plástico Antideslizante Juntas tóricas

 (2 conjuntos de productos)

Lista Cuadro

Patas atornilladas y amortiguadoras

Las patas atornilladas y amortiguadoras van embutidas para usarlas como patas en pequeños aparatos y otros productos de venta minorista. Estas patas se fijan al montaje con un tornillo, perno o remache independientes y están hechas de material antiarañazos para proteger las superficies.

Código De La Serie: SR1590

Ring Seal Clamps

This range of Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. This unique range of metal detectable elastomer compounds has been developed specially, to meet the stringent demands of the pharmaceutical and food processing industries.

Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines. Typical applications include static sealing applications for food processing equipment and pharmaceutical drug manufacturing equipment in the bioscience industry.

These ring seal clamps have excellent mechanical properties and sealing efficiency. They feature a blue seal to assist easy identification. They are free from animal derived ingredients.

  • Materials: FKM, EPDM, VMQ
  • Colours: Blue, Black
  • FDA-compliant


Código De La Serie: SRV0054, SRV0053, SRV0052, SRV0048, SRV0047, SRV0046