Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Nylon Liberación de tensión del enchufe de red Volantes

 (2 conjuntos de productos)

Lista Cuadro

Abrazaderas - Montaje atornillable, retención de cables

These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs.

The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.

They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.

  • It is designed to securely tie and organise cables while slightly reducing strain.
  • It is attached with two screws that offer a firm hold on the cables.
  • Resistant to environmental conditions, excellent for both indoor and outdoor use.
Material: PA, NylonColor: Negro, Natural, GrisEstándar de inflamabilidad del material: UL94 V-2Series Code:

Tiradores y pomos de lóbulo - Hembra

Los tiradores y pomos de lóbulo hembra disponen de un borde festoneado para permitir máximo agarre y comodidad. Estos pomos de lóbulo duraderos son resistentes a los impactos y a los productos químicos y ofrecen un aspecto limpio para aplicaciones acabadas que requieren ajuste.