Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. They provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the materials used to produce them offers vibration, abrasion and corrosion resistance.
UL94 V2 flame rated options
Series Code :SR1968
Sarjanumero: SR1968
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
Hinta-alue | Saatavuus | Yhteensopiva reiän halkaisija | Kannan korkeus | Paneelin paksuus | Kannan läpimitta | Osta | |
---|---|---|---|---|---|---|---|
0,0557 € - 0,0688 € | 2596 Varastossa |
0.24 in
6.1 mm
|
0.417 in
10.6 mm
|
0.276 in
7.0 mm
|
0.453 in
11.5 mm
|
||
0,0417 € - 0,0514 € | 1000 Varastossa |
0.26 in
6.6 mm
|
0.358 in
9.1 mm
|
0.169 in
4.3 mm
|
0.5 in
12.7 mm
|
||
0,0351 € - 0,0434 € | Kysy toimitusaikaa täältä |
0.114 in
2.9 mm
|
0.354 in
9.0 mm
|
0.252 in
6.4 mm
|
0.205 in
5.2 mm
|
||
0,0649 € - 0,0801 € | 91999 Varastossa |
0.303 in
7.7 mm
|
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
0.437 in
11.1 mm
|
||
0,0537 € - 0,0663 € | 3029 Varastossa |
0.244 in
6.2 mm
|
0.268 in
6.8 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
||
0,0591 € - 0,073 € | 12062 Varastossa |
0.24 in
6.1 mm
|
0.425 in
10.8 mm
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
||
0,0842 € - 0,1039 € | 1498 Varastossa |
0.244 in
6.2 mm
|
0.575 in
14.6 mm
|
0.402 in
10.2 mm
|
0.5 in
12.7 mm
|
||
0,072 € - 0,089 € | 3044 Varastossa |
0.24 in
6.1 mm
|
0.614 in
15.6 mm
|
0.437 in
11.1 mm
|
0.5 in
12.7 mm
|
||
0,0369 € - 0,0456 € | 173 Varastossa |
0.201 in
5.1 mm
|
0.28 in
7.1 mm
|
0.157 in
4.0 mm
|
0.469 in
11.9 mm
|
||
0,0885 € - 0,1093 € | 2000 Varastossa |
0.244 in
6.2 mm
|
0.551 in
14.0 mm
|
0.366 in
9.3 mm
|
0.594 in
15.1 mm
|
||
0,0481 € - 0,0594 € | 1877 Varastossa |
0.091 in
2.3 mm
|
0.142 in
3.6 mm
|
0.067 in
1.7 mm
|
0.185 in
4.7 mm
|
||
0,1169 € - 0,1444 € | 1000 Varastossa |
0.256 in
6.5 mm
|
0.382 in
9.7 mm
|
0.197 in
5.0 mm
|
0.343 in
8.7 mm
|
||
0,037 € - 0,0457 € | 14005 Varastossa |
0.118 in
3.0 mm
|
0.406 in
10.3 mm
|
0.319 in
8.1 mm
|
0.232 in
5.9 mm
|
||
0,0579 € - 0,0715 € | 5945 Varastossa |
0.24 in
6.1 mm
|
0.346 in
8.8 mm
|
0.189 in
4.8 mm
|
0.5 in
12.7 mm
|
||
0,0611 € - 0,0754 € | Kysy toimitusaikaa täältä |
0.24 in
6.1 mm
|
0.524 in
13.3 mm
|
0.346 in
8.8 mm
|
0.5 in
12.7 mm
|
||
0,0851 € - 0,105 € | 1000 Varastossa |
0.24 in
6.1 mm
|
0.65 in
16.5 mm
|
0.465 in
11.8 mm
|
0.5 in
12.7 mm
|
||
0,0416 € - 0,0513 € | 2081 Varastossa |
0.091 in
2.3 mm
|
0.205 in
5.2 mm
|
0.122 in
3.1 mm
|
0.311 in
7.9 mm
|
||
0,0336 € - 0,0415 € | Kysy toimitusaikaa täältä |
0.114 in
2.9 mm
|
0.224 in
5.7 mm
|
0.122 in
3.1 mm
|
0.205 in
5.2 mm
|
||
0,0814 € - 0,1005 € | 72689 Varastossa |
0.161 in
4.1 mm
|
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.39 in
9.9 mm
|
||
0,1411 € - 0,1742 € | Kysy toimitusaikaa täältä |
0.094 in
2.4 mm
|
0.134 in
3.4 mm
|
0.063 in
1.6 mm
|
0.28 in
7.1 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.